Home Power management Power protection switches & controllers Ideal diode & ORing controllers

LM74502-Q1

ACTIVE

Automotive reverse polarity protection controller, overvoltage protection, gate drive strength 60 μA

Product details

Vin (max) (V) 65 Vin (min) (V) 3.2 FET External single FET Device type Reverse polarity protector Number of channels 1 Rating Automotive Features Enable, Inrush current control, Overvoltage protection, Reverse polarity protection Imax (A) 250 Iq (typ) (mA) 0.06 Iq (max) (mA) 0.11 TI functional safety category Functional Safety-Capable IGate source (typ) (µA) 60 IGate source (max) (µA) 77 IGate sink (typ) (mA) 2370 IGate pulsed (typ) (A) 2.37 Operating temperature range (°C) -40 to 125 IReverse (typ) (µA) 100 Design support EVM Shutdown current (ISD) (mA) (A) 0.001 Product type Reverse polarity protector
Vin (max) (V) 65 Vin (min) (V) 3.2 FET External single FET Device type Reverse polarity protector Number of channels 1 Rating Automotive Features Enable, Inrush current control, Overvoltage protection, Reverse polarity protection Imax (A) 250 Iq (typ) (mA) 0.06 Iq (max) (mA) 0.11 TI functional safety category Functional Safety-Capable IGate source (typ) (µA) 60 IGate source (max) (µA) 77 IGate sink (typ) (mA) 2370 IGate pulsed (typ) (A) 2.37 Operating temperature range (°C) -40 to 125 IReverse (typ) (µA) 100 Design support EVM Shutdown current (ISD) (mA) (A) 0.001 Product type Reverse polarity protector
SOT-23-THN (DDF) 8 8.12 mm² 2.9 x 2.8
  • AEC-Q100 qualified with the following results
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • 3.2-V to 65-V input range (3.9-V start-up)
  • –65-V input reverse voltage rating
  • Integrated charge pump to drive
    • External back-to-back N-Channel MOSFETs
    • External high side switch MOSFET
    • External reverse polarity protection MOSFET
  • Gate drive variants
    • LM74502-Q1: 60-µA peak gate drive source capacity
    • LM74502H-Q1: 11-mA peak gate drive source capacity
  • 2-A peak gate sink capacity
  • 1-µA shutdown current (EN/UVLO = Low)
  • 45-µA typical operating quiescent current (EN/UVLO = High)
  • Adjustable overvoltage and undervoltage protection
  • Meets automotive ISO7637 pulse 1 transient requirements with additional TVS diode
  • Available in 8-pin SOT-23 package 2.90 mm × 1.60 mm
  • AEC-Q100 qualified with the following results
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • 3.2-V to 65-V input range (3.9-V start-up)
  • –65-V input reverse voltage rating
  • Integrated charge pump to drive
    • External back-to-back N-Channel MOSFETs
    • External high side switch MOSFET
    • External reverse polarity protection MOSFET
  • Gate drive variants
    • LM74502-Q1: 60-µA peak gate drive source capacity
    • LM74502H-Q1: 11-mA peak gate drive source capacity
  • 2-A peak gate sink capacity
  • 1-µA shutdown current (EN/UVLO = Low)
  • 45-µA typical operating quiescent current (EN/UVLO = High)
  • Adjustable overvoltage and undervoltage protection
  • Meets automotive ISO7637 pulse 1 transient requirements with additional TVS diode
  • Available in 8-pin SOT-23 package 2.90 mm × 1.60 mm

The LM74502-Q1, LM74502H-Q1 is an automotive AEC-Q100 qualified controller which operates in conjunction with an external back-to-back connected N-channel MOSFETs as a low loss reverse polarity protection and load disconnect solution. The wide supply input range of 3.2 V to 65 V allows control of many popular DC bus voltages such as 12-V, 24-V and 48-V automotive battery systems. The 3.2-V input voltage support is particularly well suited for severe cold crank requirements in automotive systems. The device can withstand and protect the loads from negative supply voltages down to –65 V. The LM74502-Q1, LM74502H-Q1 does not have reverse current blocking and is suitable for input reverse polarity protection of loads that can potentially deliver energy back to the input supply such as automotive body control module motor loads.

The LM74502-Q1 controller provides a charge pump gate drive for an external N-channel MOSFET. The high voltage rating of LM74502-Q1 helps to simplify the system designs for automotive ISO7637 protection. With the enable pin low, the controller is off and draws approximately 1 µA of current, thus offering low system current when put into sleep mode. LM74502-Q1 offers programmable overvoltage and undervoltage protection which cuts off the load from the input source in case of these faults.

The LM74502-Q1, LM74502H-Q1 is an automotive AEC-Q100 qualified controller which operates in conjunction with an external back-to-back connected N-channel MOSFETs as a low loss reverse polarity protection and load disconnect solution. The wide supply input range of 3.2 V to 65 V allows control of many popular DC bus voltages such as 12-V, 24-V and 48-V automotive battery systems. The 3.2-V input voltage support is particularly well suited for severe cold crank requirements in automotive systems. The device can withstand and protect the loads from negative supply voltages down to –65 V. The LM74502-Q1, LM74502H-Q1 does not have reverse current blocking and is suitable for input reverse polarity protection of loads that can potentially deliver energy back to the input supply such as automotive body control module motor loads.

The LM74502-Q1 controller provides a charge pump gate drive for an external N-channel MOSFET. The high voltage rating of LM74502-Q1 helps to simplify the system designs for automotive ISO7637 protection. With the enable pin low, the controller is off and draws approximately 1 µA of current, thus offering low system current when put into sleep mode. LM74502-Q1 offers programmable overvoltage and undervoltage protection which cuts off the load from the input source in case of these faults.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
LM74502H-Q1 ACTIVE Automotive reverse polarity protection controller, overvoltage protection, gate drive strength 11 mA Reverse polarity protection (RPP) controller with 11-mA gate drive strength
Same functionality with different pin-out to the compared device
LM74501-Q1 ACTIVE Automotive 3.2-V to 65-V reverse polarity protection controller with integrated VDS clamp TVS-less reverse polarity protection (RPP) controller with -18-V RPP threshold

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LM74502-Q1, LM74502H-Q1 Automotive Low IQ Reverse Polarity Protection Controller with Overvoltage Protection datasheet (Rev. A) PDF | HTML 02 May 2022
Functional safety information LM74502-Q1, LM74502H-Q1 Functional Safety FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 21 Feb 2024
Certificate LM74502Q1EVM EU RoHS Declaration of Conformity (DoC) 09 Dec 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM74502Q1EVM — LM74502-Q1 evaluation module

TI's LM74502-Q1 Evaluation module, LM74502Q1EVM, is a two-channel EVM that helps designers evaluate the operation and performance of the LM74502-Q1 in channel 1 and LM74502H-Q1 in channel 2 respectively. This evaluation module demonstrates how LM74502-Q1 drives external back-to-back connected (...)
User guide: PDF | HTML
Calculation tool

FET-INRUSH-SOA-CALC FET SOA margin calculator for dvdt based startup

The design calculator allows user to estimate the FET SOA margin while starting up with dVdt based startup for inrush current control
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

PMP31306 — GaN-based dual-phase boost converter reference design for Class H audio applications

This design is a dual-phase automotive boost converter for Class-H audio applications using LMG2100R026 gallium nitride (GaN) half bridges and offering analog- or digital-output voltage tracking. The output power is 1000W at 11V input voltage (1250W peak at 12V). The converter area measures 47mm × (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDF) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos