Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LM74502-Q1, LM74502H-Q1 Automotive Low IQ Reverse Polarity Protection Controller with Overvoltage Protection
1 Features
- AEC-Q100 qualified with the following results
- Device temperature grade 1:
–40°C to +125°C ambient operating temperature range - Device HBM ESD classification level 2
- Device CDM ESD classification level C4B
- 3.2-V to 65-V input range (3.9-V start-up)
- –65-V input reverse voltage rating
- Integrated charge pump to drive
- External back-to-back
N-Channel MOSFETs
- External high side switch MOSFET
- External reverse polarity protection MOSFET
- Gate drive variants
- LM74502-Q1: 60-μA peak gate drive source capacity
- LM74502H-Q1: 11-mA peak gate drive source capacity
- 2-A peak gate sink capacity
- 1-µA shutdown current (EN/UVLO = Low)
- 45-µA typical operating quiescent current
(EN/UVLO = High)
- Adjustable overvoltage and undervoltage protection
- Meets automotive ISO7637 pulse 1 transient requirements with additional TVS
diode
- Available in 8-pin SOT-23 package 2.90 mm × 1.60 mm