TPS1200-Q1
- AEC-Q100 automotive qualified for automotive applications
- Device temperature grade 1: –40°C to +125°C ambient operating temperature range
- Functional Safety-Capable
- 3.5V to 40V input range (45V absolute maximum)
- Reverse input protection down to –40V
- Integrated 11V charge pump
- Low quiescent current, 43µA in operation
- Low 1.5µA shutdown current (EN/UVLO = Low)
- Strong gate driver (2A source and sink)
- Adjustable short circuit protection (ISCP) using external Rsense or MOSFET VDS sensing with adjustable delay (TMR)
- High or low-side current sense configuration (CS_SEL)
- Fault indication (FLT) during short-circuit fault, input under voltage and short-circuit comparator diagnosis (SCP_TEST)
- Fault indication (FLT_GD) for Gate drive UVLO
- Adjustable input undervoltage lockout (UVLO) and overvoltage protection (OV)
The TPS12000-Q1 is a 45V low IQ smart high side driver with protection and diagnostics. With wide operating voltage range of 3.5V–40V, the device is suitable for 12V system designs. The device can withstand and protect the loads from negative supply voltages down to –40V.
It has a strong (2A) gate drive that enables power switching using parallel MOSFETs in high current system designs.
The device provides adjustable short circuit protection. Auto-retry and latch-off fault behavior can be configured. By using CS+ and CS– pins, current sensing can be done either by an external sense resistor or by MOSFET VDS sensing. High side or low side current sense resistor configuration is possible by using CS_SEL pin input. The device also features diagnosis of the internal short circuit comparator using external control on SCP_TEST input.
Low quiescent current 43µA (typical) in operation enables always ON system designs. Quiescent current reduces to 1.5µA (typical) with EN/UVLO low.
The TPS12000-Q1 is available in a 19-pin VSSOP package.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS4800Q1EVM — TPS4800-Q1 evaluation module
TPS1200-Q1-CALC — TPS1200-Q1 design calculator
Supported products & hardware
Products
High-side switch controllers
Hardware development
Evaluation board
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VSSOP (DGX) | 19 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.