LM74502
- 3.2-V to 65-V input range (3.9-V start-up)
- –65-V input reverse voltage rating
- Integrated charge pump to drive
- External back-to-back N-Channel MOSFETs
-
External high side switch MOSFET
-
External reverse polarity protection MOSFET
- Gate drive variants
- LM74502: 60-µA peak gate drive source capacity
- LM74502H: 11-mA peak gate drive source capacity
- 2.3-A peak gate sink current capacity
- Enable pin feature
- 45-µA typical operating quiescent current (EN/UVLO = High)
- 1-µA shutdown current (EN/UVLO = Low)
- Adjustable overvoltage and undervoltage protection
- –40°C to +125°C ambient operating temperature range
- Available in 8-pin SOT-23 package 2.90 mm × 1.60 mm
The LM74502, LM74502H is a controller which operates in conjunction with an external back-to-back connected N-channel MOSFETs to realize a low loss reverse polarity protection and load disconnect solution. The device can also be configured to drive high side MOSFET as a load switch with overvoltage protection . The wide supply input range of 3.2 V to 65 V allows control of many popular DC bus voltages such as 12-V, 24-V and 48-V input systems. The device can withstand and protect the loads from negative supply voltages down to –65 V. The LM74502, LM74502H does not have reverse current blocking and is suitable for input reverse polarity protection only.
The LM74502 controller provides a charge pump gate drive for an external N-channel MOSFET. with the enable pin low, the controller is off and draws approximately 1 µA of current, thus offering low system current when put into sleep mode. LM74502 and LM74502H offers programmable overvoltage and undervoltage protection which cuts off the load from the input source in case of these fault events. The devices are available in a 2.9 mm × 1.6 mm 8-pin DDF package and are specified over a –40°C to +125°C temperature range.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BP-AM2BLDCSERVO — AM2x Brushless-DC (BLDC) Servo Motor BoosterPack
The AM2x BLDC Servo Motor BoosterPack plug-in module is an add-on for the AM2x LaunchPad development kits. This BoosterPack provides up to two axes of 24V/8A BLDC driver, ADC/SDFM current feedback, industrial absolute encoder, and resolver feedback.
LM74502EVM — LM74502 and LM74502H evaluation module for ideal diode controller
LM74502EVM is an evaluation module for evaluating the performance of the ideal diode controller with switched output, LM74502 and LM74502H. The LM74502 ideal diode controllers drive and control external back-to-back N-channel MOSFETs to emulate an ideal diode rectifier with power path ON (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-23-THN (DDF) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.