LM7480
- Qualified for extended temperature applications
- Device temperature: –55°C to +125°C ambient operating temperature range
- 3-V to 65-V input range
- Reverse input protection down to –65 V
- Drives external back-to-back N-channel MOSFETs in common drain and common source configurations
- Ideal diode operation with 10.5-mV A to C forward voltage drop regulation (LM74800)
- Low reverse detection threshold (–4.5 mV) with fast response (0.5 µs)
- 20-mA peak gate (DGATE) turnon current
- 2.6-A peak DGATE turnoff current
- Adjustable overvoltage protection
- Low 2.87-µA shutdown current (EN/UVLO = Low)
- Available in space saving 12-pin WSON package
The LM7480 ideal diode controller drives and controls external back to back N-channel MOSFETs to emulate an ideal diode rectifier with power path ON/OFF control and overvoltage protection. The wide input supply of 3 V to 65 V allows protection and control of 12-V and 24-V input powered systems. The device can withstand and protect the loads from negative supply voltages down to –65 V. An integrated ideal diode controller (DGATE) drives the first MOSFET to replace a Schottky diode for reverse input protection and output voltage holdup. With a second MOSFET in the power path the device allows load disconnect (ON/OFF control) and overvoltage protection using HGATE control. The device features an adjustable overvoltage cut-off protection feature. LM7480 has two variants, LM74800 and LM74801. LM74800 employs reverse current blocking using linear regulation and comparator scheme versus LM74801, which supports a comparator based scheme. With common-drain configuration of the power MOSFETs, the mid-point can be utilized for ORing designs using another ideal diode. The LM7480 has a maximum voltage rating of 65 V. The loads can be protected from extended overvoltage transients like 200-V unsuppressed load dumps in 24-V battery systems by configuring the device with external MOSFETs in common source topology.
Similar products you might be interested in
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM74800EVM-CD — LM74800-Q1 ideal diode controller evaluation module
TI's Evaluation Module LM74800EVM-CD helps designers evaluate the operation and performance of the LM7480-Q1 ideal diode controllers (LM74800QDRR and LM74801QDRR) in reverse battery protection applications. This evaluation module demonstrates how LM7480-Q1 controls two back-back N-channel power (...)
LM74800EVM-CS — LM7480-Q1 ideal diode controller evaluation module
TI's evaluation module LM74800EVM-CD helps designers evaluate the operation and performance of the LM7480-Q1 ideal diode controllers (LM74800QDRR and LM74801QDRR) in reverse battery protection applications. This evaluation module demonstrates how LM7480-Q1 controls two back-back N-channel power (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
PMP23547 — GaN-based 8kW three-phase totem-pole power factor correction and three-phase LLC reference design
PMP22951 — 54-V, 3-kW phase-shifted full-bridge with active clamp reference design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WSON (DRR) | 12 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.