SLUSF08 March 2024 TPS1213-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tG1PU(INP_H) | INP turn on propogation delay | INP ↑ to G1PU ↑, CL = 47 nF | 1 | µs | ||
tG1PD(INP_L) | INP turn off propogation delay | INP ↓ to G1PD ↓, CL = 47 nF | 5 | µs | ||
tG2_ON(LPM) | Active mode to LPM mode transition delay , G2 ON | LPM ↓ to G2 ↑, CL(G2) = Open | 7 | µs | ||
tG1_OFF(LPM) | Active mode to LPM mode transition delay , G1 OFF | LPM ↓, G2 ↑ (above V(G2_GOOD)) to G1 ↓ CL(G1) = 47 nF | 6 | µs | ||
tG2(WAKE_LPM) | LPM Mode to Active mode transition delay with LPM trigger | LPM ↑ , G1 ↑ (above V(G1_GOOD)) to G2 ↓, CL(G2) = 47 nF, V(LPM) = 0 V | 6 | µs | ||
tG1(WAKE_LPM) | LPM Mode to Active mode transition delay with LPM trigger | LPM ↑ to G1 ↑, CL = 47 nF | 11 | µs | ||
tG1(WAKE_LWU) | LPM Mode to Active mode transition delay (G1 ON) during Load wakeup | V(CS+–CS–)↑ V(SCP/LWU) to G1 ↑, CL = 47 nF, V(LPM) = 0 V | 6 | µs | ||
tG1PD(UVLO_OFF) | UVLO turn off propogation delay | UVLO ↓ to G1PD ↓, CL = 47 nF, INP = 2 V | 7.5 | µs | ||
tSC | Hard Short-circuit protection propogation delay | V(CS+–CS-)↑ V(SCP/LWU) to G1PD ↓, CL = 47 nF, C(TMR) = Open, LPM = 2 V | 4 | µs | ||
tSC_PUS | Short-circuit protection propogation delay during power up with output short circuit | C(TMR) = Open | 10 | µs |