SLUSF08A March 2024 – September 2024 TPS1213-Q1
PRODUCTION DATA
PARAMETER | VALUE |
---|---|
Typical input voltage, VBATT_MIN to VBATT_MAX | 8 to 16 V |
Undervoltage lockout set point, VINUVLO | 6.5 V |
Maximum load current, IOUT | 40 A |
Output bulk capacitor, COUT | 220 μF |
COUT charging time, Tcharge | 2 ms |
Short-circuit protection threshold, ISC | 100 A |
Fault timer period (tSC) | 50 μs |
Fault response | Auto-retry |
Load wakeup threshold, ILWU | 50 mA |