SLUSF08A March 2024 – September 2024 TPS1213-Q1
PRODUCTION DATA
The TIDA-020065 automotive smart fuse design is targeted for power-distribution box and zone-control module systems. As vehicles shift from domain-based architecture to zone-based architecture, these systems aim to replace the standard melting fuse with a semiconductor design to allow for the following:
Nevertheless, replacing the melting fuse introduces the following challenges:
The TIDA-020065 aims to demonstrate how these challenges can be addressed at a system level for high current loads. This design features the TPS12130-Q1 device for driving a main power path in the drive state, and a low power path for the key-off state. This design also features the INA296B3-Q1 device which is used to sense the load current so the MSPM0L1306-Q1 can run a software-based I2t algorithm to replicate fuse behavior.