SLUSF98 November 2024 TPSM84338
PRODUCTION DATA
With different configuration of MODE pin, the device is featured with selectable PFM/FCCM at light load, adjustable soft-start time function / power good indicator function for SS/PG pin and user-selectable spread spectrum feature for EMI enhancement. Table shows different MODE pin configurations, TI recommends using 1% tolerance resistors with a low temperature coefficient for MODE selection.
Recommended Mode Resistor / kΩ | Operation in Light Load | Function of SS/PG Pin | Frequency Spread Spectrum Fss |
---|---|---|---|
< 4kΩ / short | PFM | SS | Yes |
18kΩ | PFM | PG | Yes |
180kΩ | FCCM | SS | Yes |
330kΩ | FCCM | PG | Yes |
680kΩ | FCCM | SS | No |
> 1.3MΩ / floating | FCCM | PG | No |