SLUSFD4 August 2024 TPS62A03 , TPS62A03A
ADVANCE INFORMATION
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TPS62A03DRLR | SOT-5X3 | DRL | 6 | 4000 | 180 | 8.4 | 2.0 | 1.8 | 0.75 | 4.0 | 8.0 | Q3 |
TPS62A03ADRLR | SOT-5X3 | DRL | 6 | 4000 | 180 | 8.4 | 2.0 | 1.8 | 0.75 | 4.0 | 8.0 | Q3 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
TPS62A03DRLR | SOT-5X3 | DRL | 6 | 4000 | 210.0 | 185.0 | 35.0 |
TPS62A03ADRLR | SOT-5X3 | DRL | 6 | 4000 | 210.0 | 185.0 | 35.0 |