NEW

TPS62A03A

ACTIVE

2.5V to 5.5V input, 3A high-efficiency synchronous buck converter with forced PWM in SOT-563 package

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 2.5 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2200 Switching frequency (max) (kHz) 2200 Features Enable, Forced PWM, Output discharge, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, UVLO Fixed, UVLO fixed Control mode COT Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 28 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 2.5 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2200 Switching frequency (max) (kHz) 2200 Features Enable, Forced PWM, Output discharge, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, UVLO Fixed, UVLO fixed Control mode COT Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 28 Duty cycle (max) (%) 100
SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6
  • 42mΩ and 27.5mΩ low RDSON switches
  • 2.5V to 5.5V input voltage range
  • 0.6V to VIN adjustable output voltage range
  • 28µA (typical) quiescent current (VFB > VREF)
  • 150nA (typical) shutdown current (EN = Low)
  • 1.2V I/O compatible EN input
  • 1% feedback accuracy (0°C to 125°C)
  • 100% mode operation
  • 2.2MHz switching frequency
  • Power save mode or forced PWM option available
  • Power-good output pin
  • Short-circuit protection (HICCUP)
  • Internal soft start-up
  • Active output discharge
  • Thermal shutdown protection
  • Improved drop-in replacement for TLV62585 (DRL)
  • 42mΩ and 27.5mΩ low RDSON switches
  • 2.5V to 5.5V input voltage range
  • 0.6V to VIN adjustable output voltage range
  • 28µA (typical) quiescent current (VFB > VREF)
  • 150nA (typical) shutdown current (EN = Low)
  • 1.2V I/O compatible EN input
  • 1% feedback accuracy (0°C to 125°C)
  • 100% mode operation
  • 2.2MHz switching frequency
  • Power save mode or forced PWM option available
  • Power-good output pin
  • Short-circuit protection (HICCUP)
  • Internal soft start-up
  • Active output discharge
  • Thermal shutdown protection
  • Improved drop-in replacement for TLV62585 (DRL)

The TPS62A03 and TPS62A03A are synchronous, step-down, buck DC/DC converters designed for high efficiency and compact design size. The devices integrate switches capable of delivering an output current up to 3A. At medium to heavy loads, the devices operate in pulse width modulation (PWM) mode with 2.2MHz switching frequency. At light load, the TPS62A03 automatically enters power save mode (PSM) maintaining high efficiency over the entire load current range. The TPS62A03A variant of this device operates in PWM mode across the whole load current range with a fixed switching frequency. In shutdown, the current consumption is minimal for both devices.

The TPS62A03 and TPS62A03A provide an adjustable output voltage through an external resistor divider. An internal soft-start circuit limits the inrush current during start-up. Overcurrent protection and thermal shutdown protect device and application under fault conditions. A power good signal indicates that the output voltage is in correct regulation. The devices are available in a SOT563 package. The TPS62A03 and TPS62A03A can upgrade existing TLV62585 based power supply circuits if better efficiency or higher accuracy over a wider temperature range is needed.

The TPS62A03 and TPS62A03A are synchronous, step-down, buck DC/DC converters designed for high efficiency and compact design size. The devices integrate switches capable of delivering an output current up to 3A. At medium to heavy loads, the devices operate in pulse width modulation (PWM) mode with 2.2MHz switching frequency. At light load, the TPS62A03 automatically enters power save mode (PSM) maintaining high efficiency over the entire load current range. The TPS62A03A variant of this device operates in PWM mode across the whole load current range with a fixed switching frequency. In shutdown, the current consumption is minimal for both devices.

The TPS62A03 and TPS62A03A provide an adjustable output voltage through an external resistor divider. An internal soft-start circuit limits the inrush current during start-up. Overcurrent protection and thermal shutdown protect device and application under fault conditions. A power good signal indicates that the output voltage is in correct regulation. The devices are available in a SOT563 package. The TPS62A03 and TPS62A03A can upgrade existing TLV62585 based power supply circuits if better efficiency or higher accuracy over a wider temperature range is needed.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
NEW TPS62A04AB ACTIVE 2.5V to 5.5V input, 4A high-efficiency step-down converter with forced PWM in SOT-563 package Higher output current (4A version)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS62A03x 3A, High-Efficiency, Synchronous, Buck Converter in a SOT563 Package datasheet (Rev. A) PDF | HTML 24 Oct 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62A03AEVM-028 — TPS62A03A evaluation module

The TPS62A03AEVM-028 evaluation module (EVM) is designed to help users easily evaluate and test the operation and functionality of the TPS62A03A buck converter. The EVM converts a 2.5V to 5.5V input voltage to a regulated 1.8V output voltage that delivers up to 3A maximum output current. The (...)
User guide: PDF | HTML
Simulation model

TPS62A03A PSPICE Encrypted Transient Model

SLUM944.ZIP (125 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos