SLUSFD4 August 2024 TPS62A03 , TPS62A03A
ADVANCE INFORMATION
The TPS62A03x is a high-efficiency, synchronous, step-down converter. The device operates with an adaptive off time with a peak current control scheme. The device operates typically at 2.2MHz frequency pulse width modulation (PWM) at moderate to heavy load currents. Based on the VIN/VOUT ratio, a simple circuit sets the required off time for the low-side MOSFET, making the switching frequency relatively constant regardless of the variation of the input voltage, output voltage, and load current.