SLUSFD4 August 2024 TPS62A03 , TPS62A03A
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY | ||||||
IQ(VIN) | VIN quiescent current | Non-switching, VEN = High, VFB = 610mV | 28.5 | µA | ||
ISD(VIN) | VIN shutdown supply current | VEN = Low; TJ = 85°C | 0.15 | 2 | µA | |
UVLO | ||||||
VUVLO(R) | VIN UVLO rising threshold | VIN rising | 2.3 | 2.4 | 2.5 | V |
VUVLO(F) | VIN UVLO falling threshold | VIN falling | 2.2 | 2.3 | 2.4 | V |
ENABLE | ||||||
VEN(R) | EN high-level input voltage | EN rising, enable switching | 0.8 | V | ||
VEN(F) | EN low-level input voltage | EN falling, disable switching | 0.4 | V | ||
VEN(LKG) | EN Input leakage current | VEN = 5V | 100 | nA | ||
REFERENCE VOLTAGE | ||||||
VFB | FB voltage | TJ = 0°C to 125°C, PWM mode | 594 | 600 | 606 | mV |
VFB | FB voltage | PWM mode | 591 | 600 | 609 | mV |
IFB(LKG) | FB input leakage current | VFB = 0.6V | 100 | nA | ||
SWITCHING FREQUENCY | ||||||
fSW(FCCM) | Switching frequency, FPWM operation | VIN = 5V, VOUT = 1.8V | 2200 | kHz | ||
STARTUP | ||||||
Internal fixed soft-start time | From EN = High to VFB = 0.56V; VOUT = 0.6V; TJ = 0°C to 85°C | 1 | ms | |||
POWER STAGE | ||||||
RDSON(HS) | High-side MOSFET on-resistance | VIN = 5V | 42 | mΩ | ||
RDSON(LS) | Low-side MOSFET on-resistance | VIN = 5V | 28 | mΩ | ||
OVERCURRENT PROTECTION | ||||||
IHS(OC) | High-side peak current limit | TPS62A03 | 3.9 | 5 | A | |
ILS(OC) | Low-side valley current limit | TPS62A03 | 4.2 | A | ||
ILPEAK(min) | Valley inductor current in PSM | 0.47 | A | |||
POWER GOOD | ||||||
VPGTH | Power Good threshold | PG low, FB falling | 93.5 | % | ||
VPGTH | Power Good threshold | PG high, FB rising | 96 | % | ||
PG delay falling | 35 | µs | ||||
PG delay rising | 10 | µs | ||||
IPG(LKG) | PG pin Leakage current when open drain output is high | VPG = 5V | 100 | nA | ||
PG pin output low-level voltage | IPG = 1mA | 400 | mV | |||
OUTPUT DISCHARGE | ||||||
Output discharge current on SW pin | VIN = 3V, VOUT = 2.0V | 120 | mA | |||
THERMAL SHUTDOWN | ||||||
TJ(SD) | Thermal shutdown threshold | Temperature rising | 165 | °C | ||
TJ(HYS) | Thermal shutdown hysteresis | 20 | °C |