SLUSFF2 October   2024 UCG28826

ADVANCE INFORMATION  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Detailed Pin Descriptions
      1. 6.3.1  HV - High Voltage Input
      2. 6.3.2  SW - Switch Node
      3. 6.3.3  GND – Ground Return
      4. 6.3.4  FLT - External Overtemperature Fault
      5. 6.3.5  FB ­­– Feedback
      6. 6.3.6  TR - Turns Ratio
      7. 6.3.7  IPK - Peak Current and Dithering
      8. 6.3.8  FCL - Frequency clamp and fault response
      9. 6.3.9  CDX - CCM, drive strength and X-cap discharge
      10. 6.3.10 VCC - Input Bias
    4. 6.4 Feature Description
      1. 6.4.1  Self Bias and Auxless Sensing
      2. 6.4.2  Control Law
        1. 6.4.2.1 Valley Switching
        2. 6.4.2.2 Frequency Foldback
        3. 6.4.2.3 Burst Mode
        4. 6.4.2.4 Continuous Conduction Mode (CCM)
      3. 6.4.3  GaN HEMT Switching Capability
      4. 6.4.4  Soft Start
      5. 6.4.5  Frequency Clamp
      6. 6.4.6  Frequency Dithering
      7. 6.4.7  Slew Rate Control
      8. 6.4.8  Transient Peak Power Capability
      9. 6.4.9  X-Cap Discharge
      10. 6.4.10 Fault Protections
        1. 6.4.10.1 Brownout Protection
        2. 6.4.10.2 Short-Circuit Protection
        3. 6.4.10.3 Output Over Voltage Protection
        4. 6.4.10.4 Over Power Protection (OPP, LPS)
        5. 6.4.10.5 Overtemperature Protection
        6. 6.4.10.6 Open FB Protection
        7. 6.4.10.7 Error Codes for Protections
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 Input Bulk Capacitor
        2. 7.2.2.2 Transformer Primary Inductance and Turns Ratio
        3. 7.2.2.3 Output Capacitor
        4. 7.2.2.4 Selection Resistors
      3. 7.2.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Device Support
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information
    1. 10.1 Package Option Addendum
    2. 10.2 Mechanical Data

Description

UCG28826 is a high frequency, quasi-resonant flyback converter with built-in 170mΩ GaN high electron mobility transistor (HEMT) to convert AC to DC for up to 65W power converters. It is best suited for high power density applications such as cell phone fast chargers and laptop adapters. The key feature of this device is the self-bias and auxless sensing scheme which completely eliminates the need of the auxiliary winding and simplifies the system design with higher efficiency.

This device also features intelligent mode transition (CCM/QR/DCM) to enable high efficiency across wide power range and <30mW standby power consumption. In addition, UCG28826 includes a full list of protections such as brown-in/out protection, SCP, OVP, OLP, OFB and OTP. The cycle-by-cycle current limit ensures fast response to the fault conditions to safeguard the system and improve the reliability. The Input feedforward and output voltage based OLP correction are implemented to meet LPS requirements. Furthermore, the UCG28826 has dedicated configuration pins to offer more flexibility. Only resistors are needed to tune certain parameters for each system, enabling a platform design with a single device.

Package Information
PART NUMBERPACKAGE(1)PACKAGE SIZE(2)
UCG28826REZ (QFN-12)5mm x 5mm
For all available packages, see the orderable addendum at the end of the data sheet.
The package size (length × width) is a nominal value and includes pins, where applicable.
UCG28826 Simplified schematic of AC/DC Flyback Converter using UCG28826 Simplified schematic of AC/DC Flyback Converter using UCG28826