SLUSFF2 October 2024 UCG28826
ADVANCE INFORMATION
Use the CDX pin to enable/disable CCM mode and X-cap discharge and select the SW node slew rate when turning on the GaN HEMT. Refer to Table 8-4 for values of resistors to connect from this pin to GND for the given operating points. The resistor needs to be 1% accurate.
CDX Pin Resistor (kΩ) | CCM | SW node turn-on slew rate | X-cap discharge |
---|---|---|---|
5.23 | Disabled | 7V/ns | Enabled |
6.34 | Disabled | 5V/ns | Enabled |
7.68 | Disabled | 3V/ns | Enabled |
9.31 | Disabled | 7V/ns | Disabled |
11.5 | Disabled | 5V/ns | Disabled |
14.3 | Disabled | 3V/ns | Disabled |
17.8 | Enabled | 7V/ns | Enabled |
22.6 | Enabled | 5V/ns | Enabled |
28.7 | Enabled | 3V/ns | Enabled |
36.5 | Enabled | 7V/ns | Disabled |
51.1 | Enabled | 5V/ns | Disabled |
75 | Enabled | 3V/ns | Disabled |