SLUSFF2 October   2024 UCG28826

ADVANCE INFORMATION  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Detailed Pin Descriptions
      1. 6.3.1  HV - High Voltage Input
      2. 6.3.2  SW - Switch Node
      3. 6.3.3  GND – Ground Return
      4. 6.3.4  FLT - External Overtemperature Fault
      5. 6.3.5  FB ­­– Feedback
      6. 6.3.6  TR - Turns Ratio
      7. 6.3.7  IPK - Peak Current and Dithering
      8. 6.3.8  FCL - Frequency clamp and fault response
      9. 6.3.9  CDX - CCM, drive strength and X-cap discharge
      10. 6.3.10 VCC - Input Bias
    4. 6.4 Feature Description
      1. 6.4.1  Self Bias and Auxless Sensing
      2. 6.4.2  Control Law
        1. 6.4.2.1 Valley Switching
        2. 6.4.2.2 Frequency Foldback
        3. 6.4.2.3 Burst Mode
        4. 6.4.2.4 Continuous Conduction Mode (CCM)
      3. 6.4.3  GaN HEMT Switching Capability
      4. 6.4.4  Soft Start
      5. 6.4.5  Frequency Clamp
      6. 6.4.6  Frequency Dithering
      7. 6.4.7  Slew Rate Control
      8. 6.4.8  Transient Peak Power Capability
      9. 6.4.9  X-Cap Discharge
      10. 6.4.10 Fault Protections
        1. 6.4.10.1 Brownout Protection
        2. 6.4.10.2 Short-Circuit Protection
        3. 6.4.10.3 Output Over Voltage Protection
        4. 6.4.10.4 Over Power Protection (OPP, LPS)
        5. 6.4.10.5 Overtemperature Protection
        6. 6.4.10.6 Open FB Protection
        7. 6.4.10.7 Error Codes for Protections
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 Input Bulk Capacitor
        2. 7.2.2.2 Transformer Primary Inductance and Turns Ratio
        3. 7.2.2.3 Output Capacitor
        4. 7.2.2.4 Selection Resistors
      3. 7.2.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Device Support
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information
    1. 10.1 Package Option Addendum
    2. 10.2 Mechanical Data

Package Option Addendum

Packaging Information

Orderable Device Status(1) Package Type Package Drawing Pins Package Qty Eco Plan(2) Lead/Ball Finish(6) MSL Peak Temp(3) Op Temp (°C) Device Marking(4)(5)
PUCG28826-1REZR PREVIEW VQFN REZ 12 TBD TBD Call TI Level-3-260C-168 HR -40 to 105 TBD
The marketing status values are defined as follows:
ACTIVE: Product device recommended for new designs.
LIFEBUY: TI has announced that the device will be discontinued, and a lifetime-buy period is in effect.
NRND: Not recommended for new designs. Device is in production to support existing customers, but TI does not recommend using this part in a new design.
PRE_PROD Unannounced device, not in production, not available for mass market, nor on the web, samples not available.
PREVIEW: Device has been announced but is not in production. Samples may or may not be available.
OBSOLETE: TI has discontinued the production of the device.
Eco Plan - The planned eco-friendly classification: Pb-Free (RoHS), Pb-Free (RoHS Exempt), or Green (RoHS & no Sb/Br) - please check www.ti.com/productcontent for the latest availability information and additional product content details.
TBD: The Pb-Free/Green conversion plan has not been defined.
Pb-Free (RoHS): TI's terms "Lead-Free" or "Pb-Free" mean semiconductor products that are compatible with the current RoHS requirements for all 6 substances, including the requirement that lead not exceed 0.1% by weight in homogeneous materials. Where designed to be soldered at high temperatures, TI Pb-Free products are suitable for use in specified lead-free processes.
Pb-Free (RoHS Exempt): This component has a RoHS exemption for either 1) lead-based flip-chip solder bumps used between the die and package, or 2) lead-based die adhesive used between the die and leadframe. The component is otherwise considered Pb-Free (RoHS compatible) as defined above.

Green (RoHS & no Sb/Br): TI defines "Green" to mean Pb-Free (RoHS compatible), and free of Bromine (Br) and Antimony (Sb) based flame retardants (Br or Sb do not exceed 0.1% by weight in homogeneous material).
MSL, Peak Temp. -- The Moisture Sensitivity Level rating according to the JEDEC industry standard classifications, and peak solder temperature.
There may be additional marking, which relates to the logo, the lot trace code information, or the environmental category on the device.
Multiple Device markings will be inside parentheses. Only one Device Marking contained in parentheses and separated by a "~" will appear on a device. If a line is indented then it is a continuation of the previous line and the two combined represent the entire Device Marking for that device.
Lead/Ball Finish - Orderable Devices may have multiple material finish options. Finish options are separated by a vertical ruled line. Lead/Ball Finish values may wrap to two lines if the finish value exceeds the maximum column width.
Important Information and Disclaimer: The information provided on this page represents TI's knowledge and belief as of the date that it is provided. TI bases its knowledge and belief on information provided by third parties, and makes no representation or warranty as to the accuracy of such information. Efforts are underway to better integrate information from third parties. TI has taken and continues to take reasonable steps to provide representative and accurate information but may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers consider certain information to be proprietary, and thus CAS numbers and other limited information may not be available for release.
In no event shall TI's liability arising out of such information exceed the total purchase price of the TI part(s) at issue in this document sold by TI to Customer on an annual basis.