SLUSFF2 October 2024 UCG28826
ADVANCE INFORMATION
The UCG28826 is a QR flyback converter with integrated 700V GaN HEMT with self bias and auxless sensing. It includes HV, SW and GND pins for interface with the flyback power stage components. In addition to this, the device has bias supply and a feedback pin for secondary side regulation. There are several programmable setting pins for user to configure the device for their power supply design. These programming pins require a resistor to ground and offer the flexibility to optimize various parameters during power stage design enabling a platform design with a single device.