SLUSFF2 October 2024 UCG28826
ADVANCE INFORMATION
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
HV | 1 | P | HV startup, AC line input presence detection and X-cap discharge |
SW | 2 | P | Drain pin of integrated high-voltage GaN HEMT. This is also the sensing pin for valley switching and protections. |
GND | 3,10 | G | Signal ground. Internally connected to power ground. |
FLT | 4 | O | Fault pin for external overtemperature protection. Connect an NTC from this pin to GND. |
FB | 5 | I | Feedback signal. Connect this pin to the collector of an optocoupler. |
TR | 6 | I | Turns ratio setting. A resistor from this pin to GND sets the transformer turns ratio Np/Ns. |
IPK | 7 | I | Peak current and frequency dither setting pin. A resistor from this pin to GND sets the maximum/minimum primary-side peak current and dithering depth. |
FCL | 8 | I | Switching frequency clamp and fault behavior setting. |
CDX | 9 | I | Multi-function pin to enable/disable CCM mode, gate drive current setting and X-cap discharge enable/disable. |
VCC | 11 | P | IC bias supply. Connect an external capacitor (at least 10V rated) from this pin to GND. The capacitor value should be between 10uF to 47uF. The capacitor value is determined by the hold up time for missing input line cycles. |
GND | 12 | G | Power ground. Connect to negative terminal of input bulk capacitor. |