SLUSFG5 November 2024 UCC33421-Q1
ADVANCE INFORMATION
DEVICE NAME | VVIN Range | Output (VCC) | Typical power | Isolation rating |
---|---|---|---|---|
UCC33420-Q1 | 4.5V to 5.5V | 5.0V / 5.5V | 1.5W | Basic |
UCC33420 | 4.5V to 5.5V | 5.0V / 5.5V | 1.5W | Basic |
UCC33410-Q1 | 4.5V to 5.5V | 3.3V / 3.7V | 1.0W | Basic |
UCC33410 | 4.5V to 5.5V | 3.3V / 3.7V | 1.0W | Basic |
UCC33421-Q1 | 4.5V to 5.5V | 5.0V / 5.5V | 1.5W | Reinforced |