SLUSFJ0A June 2024 – September 2024 BQ51013C-Q1
PRODUCTION DATA
This application is for a system that has varying loads from less than 100 mA up to 1 A. It must work with any Qi-certified transmitter. There is no requirement for any external thermal measurements. An LED indication is required to indicate an active power supply. Each of the components from the application drawing will be examined.