SLUSFJ0A June 2024 – September 2024 BQ51013C-Q1
PRODUCTION DATA
DEVICE | FUNCTION | VOUT (VBAT-REG) | MAXIMUM POUT | I2C |
---|---|---|---|---|
BQ51003 | Wireless Receiver | 5 V | 2.5 W | No |
BQ51013B | Wireless Receiver | 5 V | 5 W | No |
BQ51013B-Q1 | Automotive Wireless Receiver | 5 V | 5 W | No |
BQ51013C-Q1 | Automotive Wireless Receiver | 5 V | 5 W | No |
BQ51020 | Wireless Receiver | 4.5 to 8 V | 5 W | No |
BQ51021 | Wireless Receiver | 4.5 to 8 V | 5 W | Yes |
BQ51050B | Wireless Receiver and Direct Charger | 4.2 V | 5 W | No |
BQ51051B | Wireless Receiver and Direct Charger | 4.35 V | 5 W | No |
BQ51052B | Wireless Receiver and Direct Charger | 4.4 V | 5 W | No |