VIN = 5.0V, VOUT = 1.2V,
TA = 25°C, BOM = Table 8-2 unless otherwise noted.
Figure 8-2 0.6V Output Efficiency (TPS62A04B) Figure 8-4 1.8V Output Efficiency (TPS62A04B) Figure 8-6 PWM Operation (TPS62A04B) Figure 8-8 Start-Up With No Load (TPS62A04B)
Load Step:
0.3A to 3.5A, 0.5A/µs |
L =
TFM160808BLE-R24 (240nH, 1608), COUT =
4 ×10μF |
Figure 8-10 Load Transient
Response (TPS62A04B)RθJA =
74.5°C/W | TJmax = 125°C |
Figure 8-12 Safe Operating Area Based on EVM,
VIN = 3.3V, TPS62A04xBDRLFigure 8-3 1.2V Output Efficiency (TPS62A04B) Figure 8-5 1.8V Output Efficiency (TPS62A04AB) Figure 8-7 PFM Operation (TPS62A04B) Figure 8-9 Shutdown With No Load (TPS62A04B) RθJA =
74.5°C/W | TJmax = 125°C |
Figure 8-11 Safe Operating Area Based on EVM,
VIN = 5.0V, TPS62A04xBDRL