SLUSFS6 October 2024 TPS62A04AB , TPS62A04B
PRODUCTION DATA
The output voltage is set by an external resistor divider according to Equation 2. To keep the feedback (FB) net robust from noise, set R2 equal to or lower than 100kΩ to have at least 6µA of current in the voltage divider. Lower values of FB resistors achieve better noise immunity, and lower light load efficiency, as explained in the Design Considerations for a Resistive Feedback Divider in a DC/DC Converter analog design journal.