SLUSFU9 October 2024 BQ51013C
PRODUCTION DATA
MANUFACTURER | PART NUMBER | DIMENSIONS | Ls | Ls’ | OUTPUT CURRENT RANGE | APPLICATION |
---|---|---|---|---|---|---|
Mingstar | 312-00015 | 28 mm × 14 mm | 36.3 µH | 43.7 µH(1) | 50 mA - 1000 mA | General 5-V Power Supply |
NuCurrent | NC-01-R37L02O-25250R53 | 25 mm (round) | 10.9 µH | 14.1 µH(1) | 50 mA - 1000 mA | General 5-V Power Supply |
TDK | WR483265-15F5-G | 48 mm × 32 mm | 13.2 µH | 18.8 µH(1) | 50 mA - 1000 mA | General 5-V Power Supply |
Vishay | IWAS-4832FF-50 | 48mm × 32 mm | 10.9 µH | 15.8 µH(2) | 50 mA - 1000 mA | General 5-V Power Supply |
TI recommends that all inductance measurements are repeated in the designers specific system as there are many influence on the final measurements.