SLUSFU9 October 2024 BQ51013C
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VRECT | Voltage | RECT | 4 | 7 | V |
IRECT | Current through internal rectifier | RECT | 1.5 | A | |
IOUT | Output current | OUT | 1.5 | A | |
VAD | Adapter voltage | AD | 15 | V | |
IAD-EN | Sink current | AD-EN | 1 | mA | |
ICOMM | COMMx sink current | COMM1, COMM2 | 500 | mA | |
TJ | Junction temperature | 0 | 125 | °C |