SLUSFV4 August 2024 BQ79758-Q1
PRODUCTION DATA
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BQ79758QPAPRQ1 | HTQFP | PAP | 64 | 1000 | 330.0 | 24 | 13 | 13 | 1.5 | 16.0 | 24.0 | Q2 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
BQ79758QPAPRQ1 | HTQFP | PAP | 64 | 1000 | 367.0 | 367.0 | 55.0 |