D-CAP is a trademark of Texas Instruments.
All trademarks are the property of their respective owners.
The TPS51120 is a highly sophisticated dual current mode synchronous step-down controller. It is a full-featured controller designed to run directly off three to four-cell Li-ion battery and provide high power and 5-V, 3.3-V, or both, standby regulation for all the downstream circuitry in a notebook computer system. High current, 100-mA, 5-V, or 3.3-V on-board linear regulators have glitch-free switch over function to SMPS and can be kept alive independently during standby state. The pseudo-constant frequency adaptive on-time control scheme supports full range of current mode operation including simplified loop compensation, ceramic output capacitors, and seamless transition to reduced frequency operation at light-load condition. Optional D-CAP™ mode operation optimized for SP-CAP or POSCAP output capacitors allows further reduction of external compensation parts.
The TPS51120EVM-001 evaluation module is a high efficiency, dual synchronous buck converter providing 5 V at 6 A and 3.3 V at 6 A from 8-V to 25-V input. This user’s guide describes the TPS51120EVM-001 performance in D-CAP mode and RDS(on) current sensing.