TPS51120

ACTIVE

4.5-V to 28-V, dual-channel synchronous buck controller with low standby current consumption

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS51397A ACTIVE 4.5-V to 24-V input, 10-A, synchronous step-down regulator Offers a lower IQ and is soft start adjustable with an extended positive operating temperature range in a smaller package.

Product details

Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 20 Operating temperature range (°C) -40 to 85 Control mode D-CAP, current mode Topology Buck Rating Catalog Vout (min) (V) 1 Vout (max) (V) 5.5 Features Enable, Light Load Efficiency, Power good, Synchronous Rectification Iq (typ) (µA) 750 Duty cycle (max) (%) 88 Number of phases 1
Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 20 Operating temperature range (°C) -40 to 85 Control mode D-CAP, current mode Topology Buck Rating Catalog Vout (min) (V) 1 Vout (max) (V) 5.5 Features Enable, Light Load Efficiency, Power good, Synchronous Rectification Iq (typ) (µA) 750 Duty cycle (max) (%) 88 Number of phases 1
VQFN (RHB) 32 25 mm² 5 x 5
  • 3.3-V and 5-V 100-mA Bootstrapped Standby
    Regulators with Independent Enables
  • Selectable D-CAP™ Mode Enables Fast Transient
    Response Less than 100 ns
  • Selectable Low Ripple Current Mode
  • Less than 1% Internal Reference Accuracy
  • Selectable PWM-only/Auto-skip Modes
  • Low-side RDS(on) Loss-less Current Sensing
  • RSENSE Accurate Current Sense Option
  • Internal Soft-Start and Integrated VOUT Discharge
    Transistors
  • Integrated 2-V Reference
  • Adaptive Gate Drivers with Integrated Boost Diode
  • Powergood for Each Channel with Delay Timer
  • Fault Disable Mode
  • Supply Input Voltage Range: 4.5 V to 28 V
  • 3.3-V and 5-V 100-mA Bootstrapped Standby
    Regulators with Independent Enables
  • Selectable D-CAP™ Mode Enables Fast Transient
    Response Less than 100 ns
  • Selectable Low Ripple Current Mode
  • Less than 1% Internal Reference Accuracy
  • Selectable PWM-only/Auto-skip Modes
  • Low-side RDS(on) Loss-less Current Sensing
  • RSENSE Accurate Current Sense Option
  • Internal Soft-Start and Integrated VOUT Discharge
    Transistors
  • Integrated 2-V Reference
  • Adaptive Gate Drivers with Integrated Boost Diode
  • Powergood for Each Channel with Delay Timer
  • Fault Disable Mode
  • Supply Input Voltage Range: 4.5 V to 28 V

The TPS51120 is a highly sophisticated dual, synchronous step-down controller. It is a full featured controller designed to run directly off a three- or four-cell Li-ion battery and provide high-power and 5-V and/or 3.3-V standby regulation for all the downstream circuitry in a notebook computer system. High-current, 100-mA, 5-V or 3.3-V on-board linear regulators have glitch-free switch over function to SMPS and can be kept alive independently during standby state. The pseudo-constant frequency adaptive on-time control scheme supports full range of current mode operation including simplified loop compensation, ceramic output capacitors as well as seamless transition to reduced frequency operation at light-load condition. Optional D-CAP mode operation optimized for SP-CAP or POSCAP output capacitors allows further reduction of external compensation parts. Dynamic UVP supports VIN line sag without latch off by hitting 5-V UVP. No negative voltage appears at output voltage node during UVLO, UVP, and OCP, OTP or loss of VIN.

The TPS51120 32-pin QFN package is specified from –40°C to 85°C ambient temperature.

The TPS51120 is a highly sophisticated dual, synchronous step-down controller. It is a full featured controller designed to run directly off a three- or four-cell Li-ion battery and provide high-power and 5-V and/or 3.3-V standby regulation for all the downstream circuitry in a notebook computer system. High-current, 100-mA, 5-V or 3.3-V on-board linear regulators have glitch-free switch over function to SMPS and can be kept alive independently during standby state. The pseudo-constant frequency adaptive on-time control scheme supports full range of current mode operation including simplified loop compensation, ceramic output capacitors as well as seamless transition to reduced frequency operation at light-load condition. Optional D-CAP mode operation optimized for SP-CAP or POSCAP output capacitors allows further reduction of external compensation parts. Dynamic UVP supports VIN line sag without latch off by hitting 5-V UVP. No negative voltage appears at output voltage node during UVLO, UVP, and OCP, OTP or loss of VIN.

The TPS51120 32-pin QFN package is specified from –40°C to 85°C ambient temperature.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS51120 Dual, Synchronous Step-Down Controller With 100-mA Standby Regulators for Notebook System Power datasheet (Rev. C) PDF | HTML 29 Jan 2015
User guide TPS51120 Buck Controller Evaluation Module User's Guide (Rev. B) PDF | HTML 04 Mar 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS51120EVM-001 — TPS51120 Evaluation Module

The TPS51120EVM-001 evaluation module utilizes the TPS51120 in a high efficiency, dual synchronous buck converter providing 5 V at 6 A and 3.3 V at 6 A from 8 V to 25 V input. The user’s guide describes the TPS51120EVM-001 performance in D-CAP™ mode and RDS(on) current sensing.

The TPS51120 is a (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS51120 PSpice Transient Model

SLIM108.ZIP (79 KB) - PSpice Model
Simulation model

TPS51120 TINA-TI (Transient) Reference Design

SLVM104.TSC (318 KB) - TINA-TI Reference Design
Simulation model

TPS51120 TINA-TI (Transient) Spice Model

SLVM103.ZIP (83 KB) - TINA-TI Spice Model
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos