SLUU240B January 2006 – March 2022 TPS51120
Specifications | Test Conditions | MIN | TYP | MAX | Unit | |
---|---|---|---|---|---|---|
Input voltage range (VBAT) | 8 | 12 | 25 | V | ||
CH1 | Output voltage | 5 | V | |||
Operating frequency | TONSEL: VREF2, VBAT = 12 V, IOUT1 = 6 A | 280 | kHz | |||
Output current | VBAT = 8 V to 25 V | 6 | A | |||
Overcurrent limit | VBAT = 12 V | 10 | A | |||
Output ripple voltage | VBAT = 12 V, IOUT1 = 6 A | 40 | mVp-p | |||
CH2 | Output voltage | 3.3 | V | |||
Operating frequency | TONSEL: VREF2, VBAT = 12 V, IOUT2 = 6 A | 430 | kHz | |||
Output current | VBAT = 8 V to 25 V | 6 | A | |||
Overcurrent limit | VBAT = 12 V | 10 | A | |||
Output ripple voltage | VBAT = 12 V, IOUT2 = 6 A | 45 | mVp-p |