SLUU240B January 2006 – March 2022 TPS51120
Reference Designator | QTY | Description | Size | Mfr | Part Number |
---|---|---|---|---|---|
— | 2 | Shunt,100 mil, Black | 0.100 | 3M | 929950-00 |
C1, C24 | 0 | Capacitor,Ceramic | 1210 | Any | Any |
C13 | 1 | Capacitor,Ceramic, 1 mF,6.3 V, BJ, 20% | 0805 | TDK | C2012X5R0J105K |
C16, C17 | 2 | Capacitor,Ceramic, 10 mF,6.3 V, BJ, 20% | 0805 | TDK | C2012X5R0J106K |
C2, C3, C25, C26 | 4 | Capacitor,Ceramic, 10 mF,25 V, BJ , 20% | 1210 | Taiyo Yuden | TMK325BJ106MM |
C4, C7, C9, C11, C12, C14, C15, C19,C27 | 0 | Capacitor,Ceramic | 0805 | Any | Any |
C5, C18, C22 | 3 | Capacitor,Ceramic, 1 nF, 50 V, BJ, 20% | 0805 | Std | Std |
C6, C23 | 2 | Capacitor,Ceramic, 0.1 mF,50 V, BJ, 20% | 0805 | Std | Std |
C8, C10, C20, C21 | 4 | Capacitor,POSCAP, 150 mF, 6.3 V, 55 mW, 20% | 7343 | SANYO | 6TPB150ML |
CN1, CN2 | 2 | Adaptor, 3.5-mm probe clip (or 131-5031-00) | 0.2 | Tektronix | 131-4244-00 |
D1, D4 | 0 | Diode,Schottky, 0.5 A, 30 V | SOD-123 | Any | Any |
D2, D3 | 0 | Diode,Schottky, 1 A, 30 V | SMA | Any | Any |
JP1 | 1 | Header, 2 × 4 pin,100-mil spacing (36-pin strip) | 0.20 × 0.40 inch | Sullins | PTC36DAAN |
JP2 | 1 | Header, 2 × 3 pin, 100-mil spacing (36-pin strip) | 0.20 × 0.30 inch | Sullins | PTC36DAAN |
L1 | 1 | Inductor,4.7 μH, 12.8 A, 8.8 mW | 0.496 × 0.532 inch | Toko | FDA1254-4R7M |
L2 | 1 | Inductor,2.2 μH, 17.8 A, 4.5 mW | 0.496 × 0.532 inch | Toko | FDA1254-2R2M |
Q1, Q4 | 2 | MOSFET, N-ch, 30 V, 11 A, 9.1 mW | SO8 | IR | IRF7821 |
Q2, Q3 | 2 | MOSFET, N-ch, 30 V, 16 A, 4.0 mW | SO8 | IR | IRF7832 |
R1, R2, R5, R8, R9, R11–R15, R20–R22, R24, R25, R27, R31, R32 |
0 | Resistor,Chip | 0805 | Any | Any |
R10, R26 | 2 | Resistor,Chip, 100 kW,1/10W, 1% | 0805 | Std | Std |
R16, R23 | 0 | Resistor,Metal Strip, 1 W, 1% | 2512 | Std | Std |
R17 | 1 | Resistor,Chip, 3.6 kW,1/10W, 1% | 0805 | Std | Std |
R19 | 1 | Resistor,Chip, 3.3 kW,1/10W, 1% | 0805 | Std | Std |
R29 | 1 | Resistor,Chip, 17.2 kW,1/10W, 1% | 0805 | Std | Std |
R3, R6, R28 | 3 | Resistor,Chip, 7.5 kW,1/10W, 1% | 0805 | Std | Std |
R4 | 1 | Resistor,Chip, 30 kW,1/10W, 1% | 0805 | Std | Std |
R7, R18, R30 | 3 | Resistor,Chip, 5.1 W,1/10W, 1% | 0805 | Std | Std |
SW1, SW2, SW3, SW4 | 4 | Switch,ON-ON Mini Toggle | 0.28 × 0.18 inch | Nikkai | G12AP |
TP1–TP5 | 5 | Pin,Probe monitor | 0.12(D) × 0.4 inch | MillMax or MAC8 | LC-2-S |
U1 | 1 | IC, Dual Current Mode, Sync. Step-down Controller | QFN32 | TI | TPS51120RHB |
VO1, VO2,VO1_GND1, VO2_GND1, VBAT_GND1,VBAT1 | 6 | Pin, Wiring Terminal | 0.12(D) × 0.4 inch | MillMax or MAC8 | 3183-2-00-15-00-00-080 or WT-3-1 |