SLUU240B
January 2006 – March 2022
TPS51120
Trademarks
1
Description
2
Electrical Performance
3
Schematic
4
Test Setup and Results
4.1
Test Setup
4.2
Test Procedure
4.3
Start-Up Performance
4.4
Transient Performance
5
Configuration
5.1
Switching Frequency Selection
5.2
Skip Mode and Faults Disable Selection
5.3
Output Voltage Setting Selection
5.4
Control Scheme Selection
6
EVM Assembly Drawing and PCB Layout
7
List of Materials
8
References
9
Revision History
5.3
Output Voltage Setting Selection
Output voltage can be set by the VFBx pin using some resistors on the EVM. The default setting is adjustable output.
Table 5-3 Output Voltage Setting Selection (CH1)
R3
R4
R9
Adjustable output
7.5 kW
30 kW
Open
Fixed output; 5 V
Open
Open
0 W
Table 5-4 Output Voltage Setting Selection (CH2)
R28
R29
R25
Adjustable output
7.5 kW
17.2 kW
Open
Fixed output; 3.3 V
Open
Open
0 W