SLUU254A December 2006 – January 2022 TPS40075
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT CHARACTERISTICS | ||||||
Input voltage range | 10 | 14 | V | |||
Max input current | VIN = 10 V, IOUT = 15 A | 2.75 | A | |||
No-load input current | VIN = 14 V, IOUT = 0 A | 45 | mA | |||
OUTPUT CHARACTERISTICS | ||||||
Output voltage | R6 = 9.53 kΩ, R5 = 105 kΩ | 1.45 | 1.50 | 1.55 | V | |
Output voltage reulation | Line regulation (10 V < VIN < 14 V, IOUT = 5 A) | 1% | ||||
Load regulation (10 V < IOUT < 15 A, VIN = 12 V) | 1% | |||||
Output voltage ripple | VIN = 14 V, IOUT = 15 A | 25 | 50 | mVpp | ||
Output load current | 0 | 15 | A | |||
Output over current | 23 | A | ||||
SYSTEM CHARACTERISTICS | ||||||
Switching frequency | 360 | 400 | 440 | kHz | ||
Peak efficiency | VOUT = 1.5 V, 8 A < IOUT < 12 A | V12V_IN = 10 V | 87% | |||
V12V_IN = 12 V | 85% | |||||
V12V_IN = 14 V | 83% | |||||
Full load efficiency | VOUT = 1.5 V, IOUT = 15 A | V12V_IN = 10 V | 84% | |||
V12V_IN = 12 V | 83% | |||||
V12V_IN = 14 V | 81% |