All trademarks are the property of their respective owners.
The TPS54383EVM evaluation module (EVM) is a dual non-synchronous buck converter providing fixed 5.0-V and 3.3-V output at up to 2 A each from a 12-V input bus. The EVM is designed to start up from a single supply, so no additional bias voltage is required for start-up. The module uses the TPS54383 Dual Non-Synchronous Buck Converter with Integral High-Side FET.