SLUU333A July   2008  – January 2022 TPS53124

 

  1.   Trademarks
  2. 1Description
  3. 2Electrical Performance
  4. 3Schematic
  5. 4Test Setup and Results
    1. 4.1 Test Setup
    2. 4.2 Test Procedure
    3. 4.3 Start-Up Performance
    4. 4.4 Transient Response
  6. 5Configuration
    1. 5.1 Bootstrap Diode Selection
  7. 6EVM Assembly Drawing and PCB Layout
  8. 7List of Materials
  9. 8Reference
  10. 9Revision History

Electrical Performance

Table 2-1 Electrical Performance
SPECIFICATIONS TEST CONDITIONS MIN TYP MAX UNIT
Input voltage range (VIN) 5 12 22 V
CH1 Output voltage 1.05 V
Operating frequency VIN = 12 V, Iout1 = 1 A 280 kHz
Output current 4 A
Overcurrent limit VIN = 12 V 5 A
Output ripple voltage VIN = 12 V, Iout1 = 4 A 29 mVp-p
CH2 Output voltage 1.8 V
Operating frequency VIN = 12 V, Iout2 = 1 A 360 kHz
Output current 4 A
Overcurrent limit VIN = 12 V 5 A
Output ripple voltage VIN = 12 V, Iout2 = 4 A 33 mVp-p