SLUU333A July 2008 – January 2022 TPS53124
Ref Dsg | QTY | Description | Size | MFR | Part Number |
---|---|---|---|---|---|
C1 | 0 | Capacitor, Aluminum | 0.26 × 0.26 inch | Any | Any |
C8, C13 | 2 | Capacitor, NPCAP, 330 μF, 4.0-V 15-mΩ , 20% | 6.6 × 7.2 mm | NIPPON CHEMICON | APXE4R0ARA331M |
C15 | 1 | Capacitor, Ceramic, 4.7 μF, 10-V, BJ, 20% | 0805 | TDK | C2012JB1A475MN |
C16 | 1 | Capacitor, Ceramic, 1 μF, 16-V, BJ, 20% | 0805 | TDK | C2012JB1C105M75MN |
C2, C3, C4, C5 | 4 | Capacitor, Ceramic, 10 μF, 25-V, BJ , 20% | 1210 | Taiyo Yuden | TMK325BJ106MN |
C6, C11 | 2 | Capacitor, Ceramic, 0.1 μF, 50-V, BJ, 20% | 0603 | Std | Std |
C7,C14 | 0 | not mount | 6,6 × 7.2 mm | Any | Any |
C9, C10, C17,C18 | 0 | not mount | 1206 | Any | Any |
C12 ,C19–C21 | 0 | not mount | 0603 | Any | Any |
CN1, CN2 | 0 | Adaptor, 3,5-mm probe clip ( or 131-5031-00) | 0.2 | Tektronix | 131-4244-001 |
D1, D2 | 0 | Diode, Schottky, 1-A, 30-V | SMA | Any | Any |
J1, J2, J3 | 3 | Terminal Block, 2-pin, 15-A, 5,1mm | 0.40 × 0.35 inch | Phoenix Contact | MKDSN1.5/2-5.08 |
L1, L2 | 2 | Inductor, 3.3 μH, 6.0 A, 29.7 mΩ | 6,5 × 7.1 mm | TDK | SPM6530T-3R3M |
Q1, Q3 | 2 | MOSFET, N-ch, 30-V, 6.5-A, 38-mΩ | SO8 | ROHM | RSS065N032 |
Q2, Q4 | 2 | MOSFET, N-ch, 30-V, 10-A, 17.5-mΩ | SO8 | ROHM | RSS100N03 |
R1 | 1 | Resistor, Chip, 1.8 kΩ , 1/16W, 1% | 0603 | Std | Std |
R3 | 1 | Resistor, Chip, 3.3 kΩ , 1/16W, 1% | 0603 | Std | Std |
R4, R6 | 2 | Resistor, Chip, 10 kΩ , 1/16W, 1% | 0603 | Std | Std |
R5 | 1 | Resistor, Chip, 12 kΩ , 1/16W, 1% | 0603 | Std | Std |
R8, R11 | 2 | Resistor, Chip, 5.6 kΩ , 1/16W, 1% | 0603 | Std | Std |
R9, R14 | 2 | Resistor, Chip, 0 Ω , 1/16W, 1% | 0603 | Std | Std |
R12, R13 | 2 | Resistor, Chip, 10 Ω , 1/16W, 1% | 0603 | Std | Std |
R15 | 1 | Resistor, Chip, 430 Ω , 1/16W, 1% | 0603 | Std | Std |
R2, R7, R10 | 0 | not mount | 0603 | Any | Any |
SW1, SW2 | 2 | Switch, ON-ON Mini Toggle | 0.28 × 0.18 inch | Nikkai | G12AP |
TP1, TP2, TP5, TP11 | 4 | Test Point, White, Thru Hole | 0.125 × 0.125 inch | Keystone | 5012 |
TP10 | 1 | Test Point, Orange, Thru Hole | 0.125 × 0.125 inch | Keystone | 5013 |
TP3, TP4, TP6 | 3 | Test Point, Black, Thru Hole | 0.125 × 0.125 inch | Keystone | 5011 |
TP7, TP8 | 2 | Test Point, Yellow, Thru Hole | 0.125 × 0.125 inch | Keystone | 5014 |
TP9 | 1 | Test Point, Red, Thru Hole | 0.125 × 0.125 inch | Keystone | 5010 |
U1 | 1 | IC, Dual Synchronous Step-Down Controller for Low Voltage Power Rails | QFN24 | TI | TPS53124RGE |