D-CAP is a trademark of Texas Instruments.
All trademarks are the property of their respective owners.
The TPS53353EVM-744 is designed to use a regulated 12-V bus to produce a regulated 1.5-V output at up to 20 A of load current. The TPS53353EVM-744 is designed to demonstrate the TPS53353 in a typical low-voltage application while providing a number of test points to evaluate the performance of the TPS53353.
The TPS53353EVM-744 features: