TPS53353
- New product available: TPS548B28 16-V, 20-A synchronous-buck converter with remote sense
- Conversion input voltage range: 1.5 V to 15 V
- VDD input voltage range: 4.5 V to 25 V
- 92% efficiency from 12 V to 1.5 V at 20 A
- Output voltage range: 0.6 V to 5.5 V
- 5-V LDO output
- Supports single-rail input
- Integrated power MOSFETs with 20 A of continuous output current
- Auto-skip Eco-mode™ for light-load efficiency
- < 10-µA shutdown current
- D-CAP™ mode with fast transient response
- Selectable switching frequency from 250 kHz to 1 MHz with external resistor
- Selectable auto-skip or PWM-only operation
- Built-in 1% 0.6-V reference
- 0.7-ms, 1.4-ms, 2.8-ms, and 5.6-ms selectable internal voltage servo soft start
- Integrated boost switch
- Precharged start-up capability
- Adjustable overcurrent limit with thermal compensation
- Overvoltage, undervoltage, UVLO, and overtemperature protection
- Supports all ceramic output capacitors
- Open-drain power-good indication
- Incorporates NexFET™ power block technology
- 22-pin QFN package with PowerPAD™
- For SWIFT™ power products documentation, see http://www.ti.com/swift
TPS53353 is a D-CAP™ mode, 20-A synchronous switcher with integrated MOSFETs. It is designed for ease of use, low external component count, and space-conscious power systems.
This device features 5.5-mΩ / 2.2-mΩ integrated MOSFETs, accurate 1%, 0.6-V reference, and integrated boost switch. A sample of competitive features include: a conversion input voltage range from 1.5 V to 15 V, very low external component count, D-CAP™ mode control for super fast transient, auto-skip mode operation, internal soft-start control, selectable frequency, and no need for compensation.
The conversion input voltage ranges from 1.5 V to 15 V, the supply voltage range is from 4.5 V to 25 V, and the output voltage range is from 0.6 V to 5.5 V.
The device is available in 5-mm × 6-mm, 22-pin QFN package and is specified from –40°C to 85°C.
The TPS548B28 is a newer 20A device designed for data center applications with a smaller, Pb-free package.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS53353EVM-744 — High-Efficiency, 20-A, Synchronous Buck Converter With Eco-mode Control Scheme Evaluation Module
The TPS53353EVM-744 is designed to help the user easily evaluate and test the operation and functionality of the TPS53353 buck converter. The EVM converts a 1.5-V to 15-V input voltage to a regulated 1.5-V output voltage that delivers up to 20 A in a 5-mm x 6-mm QFN package. This board includes (...)
TPS53353 Unencrypted PSpice Transient Model Package (Rev.A) (Rev. B)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
LSON-CLIP (DQP) | 22 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.