D-CAP3 is a trademark of TI.
All trademarks are the property of their respective owners.
The TPS548A20EVM-737 evaluation module (EVM) uses the TPS548A20 device. The TPS548A20 device is a D-CAP3™ mode, 15-A synchronous buck-converter with integrated MOSFETs. The device provides a fixed 1.2-V output at up to 15 A from a 12-V input bus.
The TPS548A20EVM-737 is designed for a regulated 12-V bus to produce a regulated 1.2-V output at up to 15 A of load current. The TPS548A20EVM-737 is designed to demonstrate the TPS548A20 device in a typical low-voltage application while providing a number of test points to evaluate the performance of the TPS548A20 device.