TPS548A20

ACTIVE

1.5-V to 20-V, 15-A synchronous SWIFT™ buck converter

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 15 Vin (min) (V) 4.5 Vin (max) (V) 20 Switching frequency (min) (kHz) 250 Switching frequency (max) (kHz) 1000 Features Adjustable current limit, Enable, Frequency synchronization, Phase Interleaving, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO adjustable Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 1350 Duty cycle (max) (%) 50
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 15 Vin (min) (V) 4.5 Vin (max) (V) 20 Switching frequency (min) (kHz) 250 Switching frequency (max) (kHz) 1000 Features Adjustable current limit, Enable, Frequency synchronization, Phase Interleaving, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO adjustable Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 1350 Duty cycle (max) (%) 50
VQFN-CLIP (RVE) 28 15.75 mm² 4.5 x 3.5
  • Integrated SWIFT™ 9.9-mΩ and 4.3-mΩ MOSFETs Support 15-A Continuous IOUT
  • Wide Conversion Input Voltage Range: 1.5 V to 20 V (with Snubber)
  • Output Voltage Range from 0.6 V to 5.5 V
  • Supports All Ceramic Output Capacitors
  • Reference Voltage: 600 mV with ±0.5% Tolerance from –40°C to 85°C ambient temperature
  • D-CAP3™ Control Mode With Fast Load-Step Response
  • Hiccup Over Current Protection
  • Auto-Skipping Eco-Mode™ for High Light-Load Efficiency
  • FCCM for Tight Output Ripple and Voltage Tolerance Requirements
  • Pre-charged Startup Capability
  • Eight Selectable Frequency Settings from
    200 kHz to 1 MHz
  • 4.5 mm x 3.5 mm, 28-Pin, VQFN-CLIP Package
  • Supported at the WEBENCH™ Design Center
  • Integrated SWIFT™ 9.9-mΩ and 4.3-mΩ MOSFETs Support 15-A Continuous IOUT
  • Wide Conversion Input Voltage Range: 1.5 V to 20 V (with Snubber)
  • Output Voltage Range from 0.6 V to 5.5 V
  • Supports All Ceramic Output Capacitors
  • Reference Voltage: 600 mV with ±0.5% Tolerance from –40°C to 85°C ambient temperature
  • D-CAP3™ Control Mode With Fast Load-Step Response
  • Hiccup Over Current Protection
  • Auto-Skipping Eco-Mode™ for High Light-Load Efficiency
  • FCCM for Tight Output Ripple and Voltage Tolerance Requirements
  • Pre-charged Startup Capability
  • Eight Selectable Frequency Settings from
    200 kHz to 1 MHz
  • 4.5 mm x 3.5 mm, 28-Pin, VQFN-CLIP Package
  • Supported at the WEBENCH™ Design Center

The TPS548A20 is a small-sized, synchronous buck converter with an adaptive on-time D-CAP3 control mode. The device offers ease-of-use and low bill-of-material count for space-conscious power systems.

This device features high-performance integrated MOSFETs, accurate 0.6-V reference, and an integrated boost switch. Competitive features include very-low external-component count, fast load-transient response, auto-skip mode operation, internal soft-start control, and no requirement for compensation.

A forced continuous conduction mode helps meet tight voltage regulation accuracy requirements for performance DSPs and FPGAs. The TPS548A20 is available in a 28-pin VQFN-CLIP package and is specified from –40°C to 125°C ambient temperature.

The TPS548A20 is a small-sized, synchronous buck converter with an adaptive on-time D-CAP3 control mode. The device offers ease-of-use and low bill-of-material count for space-conscious power systems.

This device features high-performance integrated MOSFETs, accurate 0.6-V reference, and an integrated boost switch. Competitive features include very-low external-component count, fast load-transient response, auto-skip mode operation, internal soft-start control, and no requirement for compensation.

A forced continuous conduction mode helps meet tight voltage regulation accuracy requirements for performance DSPs and FPGAs. The TPS548A20 is available in a 28-pin VQFN-CLIP package and is specified from –40°C to 125°C ambient temperature.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS549A20 ACTIVE 1.5-V to 20-V, 15-A synchronous SWIFT™ buck converter with PMBus Upgraded PMBus converter with light load efficiency and voltage margining.
Pin-for-pin with same functionality to the compared device
TPS53513 ACTIVE 1.5-V to 18-V, 8-A synchronous SWIFT™ buck converter Lower current part with light load efficiency.
TPS53515 ACTIVE 1.5-V to 18-V, 12-A synchronous SWIFT™ buck converter Lower current part with light load efficiency and over-current protection.

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS548A20EVM-737 — TPS548A20 DCAP3 High Efficiency 15A Synchronous Buck Converter Evaluation Module

The TPS548A20EVM-737 is designed to help the user easily evaluate and test the operation and functionality of the TPS548A20 buck converter. The EVM converts a 1.5-V to 20-V input voltage to a regulated 1.2-V output voltage that delivers up to 15 A in a 4.5-mm x 3.5-mm QFN package. This board (...)

User guide: PDF | HTML
Application software & framework

FUSION_DIGITAL_POWER_DESIGNER — Digital Power Software

Fusion Digital Power™ graphical user interface (GUI) software is used to configure and monitor select Texas Instruments digital power controllers and sequencer/health monitors. The application uses the PMBus protocol to communicate with the device over serial bus by way of a TI USB adapter.
Simulation model

TPS548A20 PSpice Transient Model

SLUM498.ZIP (117 KB) - PSpice Model
Calculation tool

SLURB04 TPS548A20 and TPS549A20 Excel Calculator and Layout Checklist

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS548A20 1.5-V to 20-V, 15-A synchronous SWIFT™ buck converter TPS549A20 1.5-V to 20-V, 15-A synchronous SWIFT™ buck converter with PMBus
Package Pins CAD symbols, footprints & 3D models
VQFN-CLIP (RVE) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos