SLUUBC0A December   2015  – August 2021 TPS548A20

 

  1.   Trademarks
  2. Introduction
  3. Description
    1. 2.1 Typical Applications
    2. 2.2 Features
  4. Electrical Performance Specifications
  5. Schematic
    1. 4.1 8
  6. Test Setup
    1. 5.1 Test Equipment
    2. 5.2 Recommended Test Setup
  7. Configurations
    1. 6.1 Switching Frequency Selection
    2. 6.2 Mode Selection
    3. 6.3 VDD Pin Supply Selection
  8. Test Procedure
    1. 7.1 Line and Load Regulation and Efficiency Measurement Procedure
    2. 7.2 Control-Loop Gain and Phase-Measurement Procedure
    3. 7.3 List of Test Points
    4. 7.4 Equipment Shutdown
  9. EVM Assembly Drawing and PCB Layout
  10. Bill of Materials
  11. 10Revision History

Bill of Materials

Table 9-1 EVM Components List (Based on the Schematic, See Figure 4-1)
DesignatorQuantityValueDescriptionPackage ReferencePart NumberManufacturer
C1, C2, C3, C4422 µFCapacitor, ceramic, 25 V, X5R, 10%1206GRM31CR61E226KE15LMurata
C510.1 µFCapacitor, ceramic, 0.1 µF 25 V 10% X5R 04020402GRM155R61E104KA87DMurata
C6, C10, C11, C12, C13, C14, C19, C21, C22, C231022 µFCapacitor, ceramic, 6.3 V, X5R, 20%1206GRM31CR60J226KE19LMurata
C710.1 µFCapacitor, ceramic, 0.1 µF 50 V 10% X7R 06030603GRM188R71H104KA93DMurata
C81470 pFCapacitor, ceramic, 470 pF 50 V 10% X7R 06030603GRM188R71H471KA01DMurata
C9, C170OpenCapacitor, ceramic, 50 V, X7R, 10%0603StandardStandard
C15, C16, C24, C270OpenCapacitor, POSCAP, SMT, 2.5 V, 330 µF, 8 mΩ7343(D)2R5TPE330M9 or 6TPE330MILSanyo
C18, C20, C25, C2641 µFCapacitor, ceramic, 1 µF 16 V 10% X7R 06030603GRM188R71C105KA12JMurata
FID1, FID2, FID3, FID4, FID5, FID60Fiducial mark. There is nothing to buy or mount.FiducialN/AN/A
J1, J32ED120/2DSTerminal Block, 2-pin, 15-A, 5,1 mm0.4 × 0.35 inchED120/2DSOST
J21PEC02SAANHeader, Male 2-pin, 100-mil spacing,0.1 × 2 inchPEC02SAANSullins
J4, J5, J63PEC05DAANHeader, Male 2×5-pin, 100-mil spacing0.1 × 2 × 5 inchPEC05DAANSullins
J71ED555/2DSTerminal Block, 2-pin, 6-A, 3,5 mm0.27 × 0.25 inchED555/2DSOST
L111 µHInductor, Power chokes SMD6,6 × 7,1 mmPIMB065T-1R0MSCyntec
LBL11Thermal transfer printable labels, 0.650 (W) × 0.2 inch (H) — 10,000 per rollPCB Label
0.65 (H) × 0.2 inch (W)
THT-14-423-10Brady
R1, R2, R14, R154100kResistor, 100 kΩ, 1%, 0.1 W, 06030603CRCW0603100KFKEAVishay-Dale
R311 kΩResistor, 1 kΩ, 1%, 0.1 W, 06030603CRCW06031K00FKEAVishay-Dale
R41300 kΩResistor, 300 kΩ, 1%, 0.1 W, 06030603RC0603FR-07300KLYageo America
R5, R8, R1930Resistor, 0 Ω, 5%, 0.1 W, 06030603CRCW06030000Z0EAVishay-Dale
R61200 kΩResistor, 200 kΩ, 1%, 0.1 W, 06030603CRCW0603200KFKEAVishay-Dale
R70OpenResistor, Chip, 1/16 W, 1%0603StandardStandard
R913.01 ΩResistor, 3.01 Ω, 1%, 0.125 W, 08050805CRCW08053R01FKEAVishay-Dale
R10157.6 kΩResistor, 57.6 kΩ, 1%, 0.1 W, 06030603RC0603FR-0757K6LYageo America
R11120.0 kΩResistor, 20.0 kΩ, 1%, 0.1 W, 06030603CRCW060320K0FKEAVishay-Dale
R12, R132150 kΩResistor, 150 kΩ, 1%, 0.1 W, 06030603CRCW0603150KFKEAVishay-Dale
R1611 ΩResistor, 1 Ω, 1%, 0.1 W, 06030603CRCW06031R00FKEAVishay-Dale
R20, R21210 kΩResistor, 10 kΩ, 1%, 0.1 W, 06030603CRCW060310K0FKEAVishay-Dale
R22110 ΩResistor, 10 Ω, 1%, 0.1 W, 06030603CRCW060310R0FKEAVishay-Dale
TP1, TP2, TP3, TP5, TP6, TP7, TP8, TP10, TP11, TP12, TP13, TP14, TP15135000Test Point, red, thru hole color keyed0.1 × 0.1 inch5000Keystone
TP4, TP925001Test point, black, thru hole color keyed0.1 × 0.1 inch5001Keystone
U11TPS548A20RVEHigh-performance, 15-A single sync. step-down converterTPS548A20RVETI