SLUUBD5D September 2019 – February 2022 UCC12040 , UCC12050 , UCC12051-Q1
This user’s guide provides a description as well as directions for the use of UCC12050EVM-022 to evaluate the UCC120xy family of isolated, high frequency, integrated transformer, DC/DC converter modules from Texas Instruments. This EVM allows designers to quickly and efficiently evaluate the UCC120xy for use in electrically isolated system designs. The EVM comes with UCC12050DVE populated by default but can accommodate any of the pin-to-pin compatible, alternate versions listed in Table 1-1. The UCC12050DVE is the default descriptive part number used throughout this document.