Home Power management DC/DC power modules Isolated power modules (integrated transformer)

UCC12051-Q1

ACTIVE

Automotive, 500-mW, 5-kVrms isolated DC/DC module with integrated transformer

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW UCC33421-Q1 PREVIEW Automotive, 5V/5V, 1.5W regulated 5kVRMS isolated DC/DC power module with integrated transformer Smaller footprint, increased power and efficiency.

Product details

Rating Automotive Topology Full-bridge Vin (max) (V) 5.5 Vin (min) (V) 4.5 Vout (max) (V) 5 Vout (min) (V) 3.3 Features 0.5W, Regulated, Reinforced isolation, Single output Device type Isolated modules Regulated outputs (#) 1 TI functional safety category Functional Safety-Capable Isolation rating Reinforced Output power (W) 0.5 Operating temperature range (°C) -40 to 125 Control mode Internally Regulated with 3.3V or 5V Select
Rating Automotive Topology Full-bridge Vin (max) (V) 5.5 Vin (min) (V) 4.5 Vout (max) (V) 5 Vout (min) (V) 3.3 Features 0.5W, Regulated, Reinforced isolation, Single output Device type Isolated modules Regulated outputs (#) 1 TI functional safety category Functional Safety-Capable Isolation rating Reinforced Output power (W) 0.5 Operating temperature range (°C) -40 to 125 Control mode Internally Regulated with 3.3V or 5V Select
SO-MOD (DVE) 16 106.09 mm² 10.3 x 10.3
  • High-efficiency DC/DC converter with integrated transformer technology
  • AEC-Q100 qualified with the following results:
    • Device temperature Grade 1: –40°C to 125°C ambient operating Temperature
  • Functional Safety-Capable
  • Output power (typical): 500 mW
  • Regulated 5 V or 3.3 V output with selectable 400 mV headroom voltage to power an LDO
  • Input voltage: 4.5 V to 5.5 V
  • Robust isolation barrier:
    • Isolation rating: 5 kVRMS
    • Surge capability: 10 kVPK
    • Working voltage: 1.2 kVRMS
    • Minimum CMTI: 100 V/ns
  • Short circuit recovery
  • Thermal shutdown
  • 16-pin wide-body SOIC package with > 8-mm creepage and clearance
  • Safety-related certifications (planned):
    • 7071-VPK reinforced isolation per DIN V VDE V 0884-11:2017-01
    • 5000-VRMS isolation for 1 minute per UL 1577
    • UL certification per IEC 60950-1 and IEC 62368-1 end equipment standards
    • CQC approval per GB4943.1-2011
  • High-efficiency DC/DC converter with integrated transformer technology
  • AEC-Q100 qualified with the following results:
    • Device temperature Grade 1: –40°C to 125°C ambient operating Temperature
  • Functional Safety-Capable
  • Output power (typical): 500 mW
  • Regulated 5 V or 3.3 V output with selectable 400 mV headroom voltage to power an LDO
  • Input voltage: 4.5 V to 5.5 V
  • Robust isolation barrier:
    • Isolation rating: 5 kVRMS
    • Surge capability: 10 kVPK
    • Working voltage: 1.2 kVRMS
    • Minimum CMTI: 100 V/ns
  • Short circuit recovery
  • Thermal shutdown
  • 16-pin wide-body SOIC package with > 8-mm creepage and clearance
  • Safety-related certifications (planned):
    • 7071-VPK reinforced isolation per DIN V VDE V 0884-11:2017-01
    • 5000-VRMS isolation for 1 minute per UL 1577
    • UL certification per IEC 60950-1 and IEC 62368-1 end equipment standards
    • CQC approval per GB4943.1-2011

UCC12051-Q1 is an automotive qualified DC/DC power module with 5-kVRMS isolation rating designed to provide efficient, isolated power to isolated circuits that require a bias supply with a well-regulated output voltage. The device integrates a transformer and DC/DC controller with a proprietary architecture to provide 500 mW (typical) of isolated power with low EMI.

The UCC12051-Q1 integrates protection features for increased system robustness. The device also has an enable pin, synchronization capability, and regulated 5-V or 3.3-V output options with headroom. The UCC12051-Q1 is a low-profile, miniaturized solution offered in a wide-body SOIC package with 2.65-mm height (typical).

UCC12051-Q1 is an automotive qualified DC/DC power module with 5-kVRMS isolation rating designed to provide efficient, isolated power to isolated circuits that require a bias supply with a well-regulated output voltage. The device integrates a transformer and DC/DC controller with a proprietary architecture to provide 500 mW (typical) of isolated power with low EMI.

The UCC12051-Q1 integrates protection features for increased system robustness. The device also has an enable pin, synchronization capability, and regulated 5-V or 3.3-V output options with headroom. The UCC12051-Q1 is a low-profile, miniaturized solution offered in a wide-body SOIC package with 2.65-mm height (typical).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
UCC12041-Q1 ACTIVE Automotive, 500-mW, 3-kVrms isolated DC/DC module with integrated transformer With basic isolation
UCC12050 ACTIVE 500-mW, high-efficiency, 5-kVRMS isolated DC/DC converter Commercial grade

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 23
Top documentation Type Title Format options Date
* Data sheet UCC12051-Q1 High-Efficiency, Low-EMI, 5-kVRMS Isolation DC/DC Converter datasheet (Rev. A) PDF | HTML 23 Jun 2021
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AA) 10 Mar 2026
Certificate UCC120xx UL Certificate of Compliance 07 Jan 2025
Certificate UCC12050, UCC12051-Q1 CQC Certificate of Compliance to GB4943.1-2022 CQC20001273822 16 Aug 2024
Certificate UCC12050, UCC12051-Q1, CQC Certificate of Compliance to GB4943.1-2022 CQC20001273822 16 Aug 2024
White paper 신뢰할 수 있는 합리적 가격대의 절연 기술 개발과 관련한 고전압 설계 문제의 해결 (Rev. C) PDF | HTML 16 May 2024
Technical article 使用交錯式接地面來改善隔離式電源的雜訊過濾 PDF | HTML 21 Mar 2024
Technical article 인터리브 접지면을 사용하여 절연 전원 공급 장치의 잡음 필터링 개선 PDF | HTML 21 Mar 2024
White paper 以可靠且經濟實惠的隔離技術解決高電壓設計挑戰 (Rev. C) PDF | HTML 07 Mar 2024
Technical article Using interleaved ground planes to improve noise filtering from isolated power supplies PDF | HTML 21 Feb 2024
White paper Addressing High-Volt Design Challenges w/ Reliable and Affordable Isolation Tech (Rev. C) PDF | HTML 26 Sep 2023
Certificate UL Certificate of Compliance to IEC 60950-1 US-36707-A1-UL (UCC12051-Q1) 13 Dec 2022
Certificate UL Certificate of Compliance to IEC 62368-1 US-36706-A1-UL (UCC12051-Q1) 13 Dec 2022
Certificate UL Certificate of Compliance to UL1577 File No E181974 (UCC12051-Q1) 13 Dec 2022
Certificate UL Certificate of Compliance to IEC 60601-1 US-36773-M1-UL (UCC12051-Q1) 12 Dec 2022
Certificate CQC Certificate of Compliance to GB4943.1-2011 CQC20001273822 (UCC12051-Q1) 12 Dec 2022
Certificate UCC120151-Q1 CQC Certificate of Compliance to GB4943.1-2011 CQC20001273822 (EN) 12 Dec 2022
User guide UCC12050EVM-022 User's Guide (Rev. D) PDF | HTML 26 Jan 2022
Test report UCC12051-Q1 CISPR 25 FCC Report 2.0 (Rev. A) 25 May 2021
Functional safety information UCC12051-Q1, UCC12041-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 03 May 2021
Certificate UCC12051Q1 CISPR25 Certificate of Compliance PR135773 08 Apr 2021
More literature A simple, robust, and low-EMI solution for inverter gate-driver bias supplies 23 Mar 2021
Technical article The value of a thin, isolated power solution PDF | HTML 02 Feb 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC12050EVM-022 — UCC12050DVE isolated DC-DC converter evaluation module

The UCC12050EVM-022 is intended to allow designers to evaluate the performance characteristics and abilities of the UCC12050DVE. The EVM allows users to test functions of the UCC12050DVE such as: enable/disable, synchronize the device with an external clock source, detect external clock faults, (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

UCC12051-Q1 SIMPLIS Model

SNVMC55.ZIP (84 KB) - SIMPLIS Model
Reference designs

PMP22845 — Isolated 5-V bias supply for automotive CISPR 25, class 5 emissions, reference design

This reference design demonstrates EMI mitigation techniques required for a high frequency, reinforced 5-kVRMS isolated, 5-V bias DC/DC converter module to pass the automotive, CIPSR 25, class 5, EMC test standard. The design features a 500-mW, high efficiency bias supply with integrated (...)
User guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SO-MOD (DVE) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos