SLUUBD5D September 2019 – February 2022 UCC12040 , UCC12050 , UCC12051-Q1
The SEL input determines the output voltage regulation threshold of VISO. The UCC12050EVM-022 provides J5 to easily select between the different output voltage selections. J5 is clearly labeled to easily identify the jumper position required for the desired output voltage. For reference, the SEL connection required to achieve a particular ISO regulation is provided in Table 5-1. The device interprets the SEL pin as part of the startup routine, so the SEL state at startup is used to set the regulation point. Any change to J5 has no effect during operation. To change the output voltage regulation, it is required to disable the device (or power down), change the shunt to the desired position, then enable (or power on) the UCC12050.
SEL Position | Output Voltage |
---|---|
SEL connected directly to VISO | 5.0 V |
SEL connected to VISO through 100 kΩ | 5.4 V |
SEL connected to GNDS through 100 kΩ | 3.7 V |
SEL connected directly to GNDS | 3.3 V |