This user’s guide describes the TPS2373-4 evaluation module (TPS2373-4EVM-758). The TPS2373-4EVM-758 contains evaluation and reference circuitry for the TPS2373-4. The TPS2373-4 device is an IEEE 802.3bt-compliant, powered-device (PD) controller optimized for isolated converter topologies. The TPS2373-4EVM-758 is designed for high-efficiency, 70-W, PD solutions.
All trademarks are the property of their respective owners.
The TPS2373-4EVM-758 allows reference circuitry evaluation of the TPS2373-4, contains input and output power connectors and an array of on-board test points for circuit evaluation.