SLUUBJ1B february   2017  – july 2023 TPS2373

 

  1.   1
  2.   TPS2373-4EVM-758 Evaluation Module
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
  5. 2Electrical Specifications
  6. 3Description
  7. 4Schematic
  8. 5General Configuration and Description
    1. 5.1 Physical Access
  9. 6TPS237xEVM-758 Performance Data
    1. 6.1 Startup
    2. 6.2 Transient Response
    3. 6.3 Efficiency
  10. 7EVM Assembly Drawings and Layout Guidelines
    1. 7.1 PCB Drawings
    2. 7.2 Layout Guidelines
    3. 7.3 EMI Containment
  11. 8Bill of Materials
  12. 9Revision History

Layout Guidelines

The layout of the PoE front end must follow power and EMI and ESD best-practice guidelines. A basic set of recommendations include:

  • Parts placement must be driven by power flow in a point-to-point manner; RJ-45, Ethernet transformer, diode bridges, TVS and 0.1-μF capacitor, and TPS237x converter input bulk capacitor.
  • Make all leads as short as possible with wide power traces and paired signal and return.
  • No crossovers of signals from one part of the flow to another are allowed.
  • Spacing consistent with safety standards like IEC60950 must be observed between the 48-V input voltage rails and between the input and an isolated converter output.
  • Place the TPS237x over split, local ground planes referenced to VSS for the PoE input and to COM/RTN for the converter. Whereas the PoE side can operate without a ground plane, the converter side must have one. Do not place logic ground and power layers under the Ethernet input or the primary side of the converter.
  • Use large copper fills and traces on SMT power-dissipating devices, and use wide traces or overlay copper fills in the power path.

The DC/DC converter layout benefits from basic rules such as:

  • Pair signals to reduce emissions and noise, especially the paths that carry high-current pulses which include the power semiconductors and magnetics.
  • Minimize trace length of high current, power semiconductors, and magnetic components.
  • Where possible, use vertical pairing.
  • Use the ground plane for the switching currents carefully.
  • Keep the high-current and high-voltage switching away from low-level sensing circuits including those outside the power supply.
  • Use proper spacing around the high-voltage sections of the converter.