The TPSM8281xEVM-089 evaluation module (EVM) facilitates the evaluation of the TPSM82816, a 6-A pin-to-pin compatible step-down power module with frequency synchronization in a 3-mm × 4-mm × 1.6-mm MicroSiP™ package and the TPSM82810, a 4-A pin-to-pin compatible step-down power module with frequency synchronization in a 3-mm × 4-mm × 2.4-mm MicroSiP package. The EVMs provide a 1.8-V output voltage with 1% accuracy for input voltages up to 6 V. The TPSM8281x is a high-efficiency and small solution for point-of-load (POL) power in applications such as optical modules, test and measurement, patient monitoring and diagnostics, wireless infrastructure, and ruggedized communication.
MicroSiP™ is a trademark of Texas Instruments.
All trademarks are the property of their respective owners.