SLUUC68A
August 2020 – April 2021
TPS563207
Trademarks
1
Introduction
2
Performance Specification Summary
3
Modifications
3.1
Output Voltage Setpoint
4
Test Setup and Results
4.1
Input/Output Connections
4.2
Start-Up Procedure
4.3
Start-Up
4.4
Shut-Down
4.5
Output Voltage Ripple
4.6
Input Voltage Ripple
4.7
Load Transient Response
5
Board Layout
5.1
Layout
6
Schematic, Bill of Materials, and Reference
6.1
Schematic
6.2
Bill of Materials
6.3
Reference
7
Revision History
6.3
Reference
TPS563207 4.3 V to 17 V Input, 3-A Synchronous Step-Down Voltage Regulator in SOT563 Data Sheet
(
SLUSE25
)