TPS563207

ACTIVE

4.3-V to 17-V input, 3-A synchronous buck converter in SOT563

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS563206 ACTIVE 4.2-V to 17-V input, 3-A synchronous buck converter in SOT563 Higher efficiency and Vref accuracy

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 4.3 Vin (max) (V) 17 Switching frequency (min) (kHz) 580 Switching frequency (max) (kHz) 580 Features Soft Start Fixed Control mode D-CAP2 Vout (min) (V) 0.806 Vout (max) (V) 7 Iq (typ) (µA) 590 Duty cycle (max) (%) 80
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 4.3 Vin (max) (V) 17 Switching frequency (min) (kHz) 580 Switching frequency (max) (kHz) 580 Features Soft Start Fixed Control mode D-CAP2 Vout (min) (V) 0.806 Vout (max) (V) 7 Iq (typ) (µA) 590 Duty cycle (max) (%) 80
SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6
  • 3-A converter with integrated 95-mΩ and 57-mΩ FETs
  • D-CAP2™ mode control with fast transient response
  • Input voltage range: 4.3 V to 17 V
  • Output voltage range: 0.806 V to 7 V
  • Continuous current mode (FCCM mode)
  • Typical 580-kHz switching frequency
  • Low shutdown current of less than 3 µA
  • 2% feedback voltage accuracy (25°C)
  • Provide pre-bias function
  • Cycle-by-cycle overcurrent limit
  • Hiccup-mode overcurrent protection
  • Non-latch UVP and TSD protections
  • Fixed soft start: 1.2 ms
  • 3-A converter with integrated 95-mΩ and 57-mΩ FETs
  • D-CAP2™ mode control with fast transient response
  • Input voltage range: 4.3 V to 17 V
  • Output voltage range: 0.806 V to 7 V
  • Continuous current mode (FCCM mode)
  • Typical 580-kHz switching frequency
  • Low shutdown current of less than 3 µA
  • 2% feedback voltage accuracy (25°C)
  • Provide pre-bias function
  • Cycle-by-cycle overcurrent limit
  • Hiccup-mode overcurrent protection
  • Non-latch UVP and TSD protections
  • Fixed soft start: 1.2 ms

The TPS563207 is a simple, easy-to-use, 3-A synchronous buck converter in a SOT563 package.

The device is optimized to operate with minimum external components.

This switch mode power supply (SMPS) device employs D-CAP2™ mode control, providing a fast transient response and supporting both low-equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

The TPS563207 operates in FCCM mode, which maintains small ripple even at light loads. The TPS563207 is available in a 6-pin 1.6-mm × 1.6-mm SOT563 (DRL) package, and specified from a –40°C to 125°C junction temperature.

The TPS563207 is a simple, easy-to-use, 3-A synchronous buck converter in a SOT563 package.

The device is optimized to operate with minimum external components.

This switch mode power supply (SMPS) device employs D-CAP2™ mode control, providing a fast transient response and supporting both low-equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

The TPS563207 operates in FCCM mode, which maintains small ripple even at light loads. The TPS563207 is available in a 6-pin 1.6-mm × 1.6-mm SOT563 (DRL) package, and specified from a –40°C to 125°C junction temperature.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS563211 ACTIVE 4.2-V to 18-V, 3-A, synchronous buck converter with 1% accuracy, PG/SS and PFM/forced-PWM in SOT583 This product has soft-start and power-good operations.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS563207 4.3-V to 17-V Input, 3-A Synchronous Buck Converter in SOT563 datasheet PDF | HTML 09 Sep 2020
Application note How to Co-Layout Three Common SOT-563 Package Pinouts (Rev. B) PDF | HTML 27 Aug 2024
Application brief How to do Co-Layout Between Two Types of SOT563 Packages PDF | HTML 27 Oct 2022
Application note How to Understand LC Table and Select LC About TPS563202 PDF | HTML 17 May 2021
EVM User's guide TPS563207 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 27 Apr 2021
Certificate TPS563207EVM EU Declaration of Conformity (DoC) 14 May 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS563207EVM — 4.3-V to 17-V input, 2-A synchronous step-down converter evaluation module

TPS563207 is a simple, easy-to-use, 3-A synchronous step-down converter with FCCM in SOT563-6 package. TPS563207EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS563207 step-down converter. TPS563207EVM operates from 4.5-V to 17-V input (12-V nominal) and (...)
User guide: PDF | HTML
Buy from a distributor
Simulation model

TPS563207 PSpice Transient Model

SLUM760.ZIP (474 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos