The TPS62869 is a family of synchronous, step-down converter, coming in a 1.5-x2.5-x1.0-mm QFN package.
Table 1-1 provides a summary of the TPS62869EVM-118 performance specifications.
SPECIFICATION | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Input voltage | 2.4 | 5 | 5.5 | V | |
Output voltage setpoint | 0.9 | V | |||
Output current | 0 | 6000 | mA |