TPS62869

ACTIVE

5.5-V 6-A synchronous step-down converter with I²C interface in 1.5-mm x 2.5-mm QFN package

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 6 Vin (min) (V) 2.4 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2400 Switching frequency (max) (kHz) 2400 Features Adaptive/Dynamic Voltage Scaling, Enable, Forced PWM, I2C/PMBus, Light Load Efficiency, Light load efficiency, Output discharge, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, UVLO Fixed, UVLO fixed, VID Interface Control mode DCS-Control Vout (min) (V) 0.2, 0.4, 0.8 Vout (max) (V) 0.8375, 1.675, 3.35 Iq (typ) (µA) 4 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 6 Vin (min) (V) 2.4 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2400 Switching frequency (max) (kHz) 2400 Features Adaptive/Dynamic Voltage Scaling, Enable, Forced PWM, I2C/PMBus, Light Load Efficiency, Light load efficiency, Output discharge, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, UVLO Fixed, UVLO fixed, VID Interface Control mode DCS-Control Vout (min) (V) 0.2, 0.4, 0.8 Vout (max) (V) 0.8375, 1.675, 3.35 Iq (typ) (µA) 4 Duty cycle (max) (%) 100
VQFN-HR (RQY) 9 3.75 mm² 2.5 x 1.5
  • 11-mΩ and 10.5-mΩ internal power MOSFETs
  • >90% efficiency (0.9-V output)
  • DCS-Control topology for fast transient response
  • Available output voltage ranges for dynamic voltage scaling (DVS) through I2C
    • Output voltage range from 0.2-V to 0.8375-V with 2.5-mV step size
    • Output voltage range from 0.4-V to 1.675-V with 5-mV step size
    • Output voltage range from 0.8-V to 3.35-V with 10-mV step size
  • 1% output voltage accuracy
  • 2.4-MHz switching frequency
  • Selection by external resistor
    • Start-up output voltage
    • I2C target address
  • Selection by I2C interface
    • Power save mode or forced PWM mode
    • Output discharge
    • Hiccup or latching short-circuit protection
    • Output voltage ramp speed
  • Thermal pre-warning and thermal shutdown
  • Power good indicator pin option with window comparator
  • I2C-compatible interface up to 3.4 Mbps
  • Available in 1.5-mm x 2.5-mm x 1.0-mm 9-pin QFN package with 0.5-mm pitch
  • Also available in WCSP package: TPS62866, 6-A synchronous step-down converter with I2C interface in 1.05-mm x 1.78-mm WCSP package
  • Create a custom design using with TPS62868/9 with the WEBENCH Power Designer
  • 11-mΩ and 10.5-mΩ internal power MOSFETs
  • >90% efficiency (0.9-V output)
  • DCS-Control topology for fast transient response
  • Available output voltage ranges for dynamic voltage scaling (DVS) through I2C
    • Output voltage range from 0.2-V to 0.8375-V with 2.5-mV step size
    • Output voltage range from 0.4-V to 1.675-V with 5-mV step size
    • Output voltage range from 0.8-V to 3.35-V with 10-mV step size
  • 1% output voltage accuracy
  • 2.4-MHz switching frequency
  • Selection by external resistor
    • Start-up output voltage
    • I2C target address
  • Selection by I2C interface
    • Power save mode or forced PWM mode
    • Output discharge
    • Hiccup or latching short-circuit protection
    • Output voltage ramp speed
  • Thermal pre-warning and thermal shutdown
  • Power good indicator pin option with window comparator
  • I2C-compatible interface up to 3.4 Mbps
  • Available in 1.5-mm x 2.5-mm x 1.0-mm 9-pin QFN package with 0.5-mm pitch
  • Also available in WCSP package: TPS62866, 6-A synchronous step-down converter with I2C interface in 1.05-mm x 1.78-mm WCSP package
  • Create a custom design using with TPS62868/9 with the WEBENCH Power Designer

The TPS62868 and TPS62869 devices are high-frequency synchronous step-down converters with I2C interface which provide an efficient, adaptive, and high power-density solution. At medium to heavy loads, the converter operates in PWM mode and automatically enters Power Save Mode operation at light load to maintain high efficiency over the entire load current range. The device can also be forced in PWM mode operation for smallest output voltage ripple. Together with its DCS-Control architecture, excellent load transient performance and tight output voltage accuracy are achieved. Through the I2C interface and a dedicated VID pin, the output voltage is quickly adjusted to adapt the power consumption of the load to the ever-changing performance needs of the application.

The TPS62868 and TPS62869 devices are high-frequency synchronous step-down converters with I2C interface which provide an efficient, adaptive, and high power-density solution. At medium to heavy loads, the converter operates in PWM mode and automatically enters Power Save Mode operation at light load to maintain high efficiency over the entire load current range. The device can also be forced in PWM mode operation for smallest output voltage ripple. Together with its DCS-Control architecture, excellent load transient performance and tight output voltage accuracy are achieved. Through the I2C interface and a dedicated VID pin, the output voltage is quickly adjusted to adapt the power consumption of the load to the ever-changing performance needs of the application.

Download View video with transcript Video

Request samples

Preproduction samples are available (XPS628691ARQYR). Request now

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS62868 ACTIVE 5.5-V 4-A synchronous step-down converter with I²C interface in 1.5-mm x 2.5-mm QFN package Lower output current alternative.
Similar functionality to the compared device
TPS54678 ACTIVE 2.95V to 6V Input, 6A Synchronous Step-Down SWIFT™ Converter with Hiccup Current Limit Previous generation device with I2C interface.
TPS62480 ACTIVE 6A, 2.4V-5.5V input, Synchronous step-down converter with PG Output, Adjust. Soft-start and Optional Previous generation device with dual phase.
TPSM82866A ACTIVE 2.4V to 5.5V input 6A step-down power module with integrated inductor DC/DC module alternative in overmolded QFN.

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS628690EVM-135 — TPS62869 evaluation module 5.5-V input, 6-A output step-down buck converter with 1% accuracy

The TPS628690EVM-135 evaluation module (EVM) facilitates the evaluation of the TPS62869, a 6-A step-down converter with DCS-Controlin in a small 1.5-mm by 2.5-mm QFN package solution. The EVM creates output voltages between 0.2 V and 0.8375 V with 1% accuracy output voltages from higher input (...)

User guide: PDF | HTML
Evaluation board

TPS62869EVM-118 — High power density 6-A step-down converter evaluation module with I2C interface

The TPS62869EVM-x (BSR118) evaluation module (EVM) facilitates the evaluation of the TPS62869 family of 6-A, step-down converter with DCS-Control in a small 1.5-mm by 2.5-mm QFN package solution. The EVM creates output voltages between 0.4 V and 1.675 V with 1% accuracy output voltages from higher (...)
User guide: PDF | HTML
Simulation model

TPS6286900C PSpice Unencrypted Transient Model (Rev. A)

SLUM786A.ZIP (307 KB) - PSpice Model
Simulation model

TPS628690A PSpice Unencrypted Transient Model (Rev. A)

SLUM777A.ZIP (281 KB) - PSpice Model
Simulation model

TPS6286910C PSpice Unencrypted Transient Model Package (Rev. A)

SLUM783A.ZIP (303 KB) - PSpice Model
Simulation model

TPS628691A PSpice Unencrypted Transient Model Package

SLUM779.ZIP (281 KB) - PSpice Model
Simulation model

TPS6286920C PSpice Unencrypted Transient Model (Rev. A)

SLUM785A.ZIP (305 KB) - PSpice Model
Simulation model

TPS628692A PSpice Unencrypted Transient Model

SLUM778.ZIP (283 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RQY) 9 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos